Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Successful Modulation Analysis in 3 Steps Webcast

1   Hour | Webcast - grabado | Where & When

WHY THIS WEBCAST IS IMPORTANT

Wireless system design and troubleshooting is an increasingly challenging task. Signals are complex, standards are demanding, and the environment is crowded with dynamic signals—leading to problems with interference and impairments.

The 3 step approach described in this webcast has proven effective in design and troubleshooting of wireless systems and becomes even more useful as the task gets more complex and tools evolve to include real time analysis and signal capture.

This webcast will use measurement examples to describe a straightforward process for understanding signal behavior, finding problems, identifying their causes, and the best ways to optimize performance. The 3 step approach is particularly effective at identifying problems early and helping avoid surprises, delays, embarrassments, and rework.

WHO SHOULD ATTEND

Engineers or engineering managers involved in the development and troubleshooting of complex communications, radar or EW waveforms who need to understand the signal’s spectral , modulation and timing characteristics.

PRESENTER

Ben Zarlingo, Application Specialist, Agilent Technologies

Ben Zarlingo is an Applications Specialist working with Agilent Technologies’ signal analysis operation. He is primarily focused on signal analysis at RF through millimeter frequencies, including the characterization of wideband digitally modulated signals and optimizing measurements for sensitivity and low noise.

Where & When

Price Location For more information
Free At Your PC Enroll to view the January 22, 2014 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Successful Modulation Analysis in 3 Steps Webcast Slides 
Slides from the Januar 22, 2014 webcast

Seminar Materials 2014-01-22

PDF PDF 1.16 MB