Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automotive Ethernet Applications and Test Challenges Webcast

1   Hour | Webcast - recorded | Where & When

Are you ready for the test challenges of high speed Automotive Ethernet? Automotive Ethernet is increasingly more important as a backbone to a car's communication network. Safety standards and increased consumer communication demands require the automotive industry to add more applications with ever-increasing complexity for connectivity to networks. Car manufacturers, OEMs, and chipset vendors in the automotive industry are looking to Automotive Ethernet as the next generation communication bus.

All versions of Automotive Ethernet require rigorous testing: IEEE 802.3bw, IEEE 802.3bp, and OABR 3.2. The specified tests covering transmitters, receivers, and harness/connector assemblies are more complex than what most automotive engineers have done in the past. When you move to this new evolving technology with complex test requirements, be prepared.

Keysight is fully invested in the creation of complete solutions for Automotive Ethernet. This webcast will go over the basics of high speed digital characterization and specifically look at the requirements, challenges, and solution for Automotive Ethernet testing.

 

PRESENTER

Kevin Kershner
Field Application Engineer
Keysight Technologies

Kevin Kershner is a Field Applications Engineer, supporting the test, validation, and characterization of high speed digital signals. Areas of expertise include real time oscilloscopes, high speed probing, and conformance to standards such as Automotive Ethernet, USB, and MIPI D-PHY DSI/CSI-2. Kevin has been with Agilent/Keysight for over twelve years after earning his BSEE from UCLA, with a focus in computer engineering.

Where & When

Price Location For more information
Free At Your PC Enroll to view the April 19, 2018 recorded broadcast 

Prices shown are list prices and are subject to change without notice.