Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Do you use Oscilloscopes in the 1 GHz to 6 GHz bandwidth range?

1   Hour | Webcast - Aufzeichnung | Where & When

WHY THIS WEBCAST IS IMPORTANT

Register to view this 30 minute online demonstration with Rich Markley, Keysight's Product Planning Manager for oscilloscopes. Rich will demonstrate the advanced debug and visualization capabilities of the new InfiniiVision 6000 X-Series oscilloscope, including:

• 1 GHz – 6 GHz upgradable bandwidth, at a very surprising (and attractive) price
• 12.1-inch capacitive multi-touch screen with hardware InfiniiScan Zone touch trigger
• The power of 6-instruments-in-1, fully upgradable
• Innovative, portable package that's only 6-inches deep and weighs less than 15 lb.

WHO SHOULD ATTEND

Engineers and other technical personnel that use or specify oscilloscopes.

PRESENTER

Richard Markley, Strategic Product Planner - Oscilloscopes, Keysight Technologies

Richard is currently a Strategic Product Planner and Product Manager for Keysight’s High Volume Oscilloscopes, including the InfiniiVision X-Series. His responsibilities include championing customer requirements, developing sustainable competitive advantages and partnering with R&D to optimize Keysight’s roadmap and strategy in the High Volume Oscilloscope segment. Richard was the product planner for the 6000 X-Series, 4000 X-Series and 2000/3000 X-Series.

Where & When

Price Location Weitere Informationen
Free At Your PC Enroll to view the June 24, 2014 recorded broadcast 

Bei den hier gelisteten Preisen handelt es sich um Listenpreise. Irrtümer und Änderungen vorbehalten.