Small signal, low level, DC Parametric measurements: Back to Basics Part 1
1 小时 | 网上直播 -- 已存档的 | 地点和时间
Overview:
This is the first of a series of two web seminars on the basics of accurate, repeatable DC Parametric measurements. Attendees will learn about DC Parametric measurement terminology, Source Measure Units (SMUs), triaxial cable basics and SMU Kelvin connection basics. We'll also discuss tips and techniques on how to make low level DC Parametric measurements using Agilent Technologies SMU's and CV measurement instrumentation. Finally, we'll provide an insight on when and how to use an SMU in preference to a Ground Unit connection (GNDU).
Who should view this web seminar:
This web seminar would be of interest to a wide audience of engineers, scientists, educators and undergraduate students working in different fields, such as semiconductor characterization and modeling, device reliability, component test, failure analysis, and nanotechnology.
Related product information:
- B1500A Semiconductor Device Analyser
- B1505A Power Device Analyser / Curve tracer
- B2900A Series Precision Source/Measure Unit (SMU)
- E5270B 8-Slot Precision Measurement Mainframe
- E5260A 8-Slot High Speed Measurement Mainframe
- E5262A 2-Channel (Medium Power, Medium Power) High Speed Source Monitor Unit
- E5263A 2-Channel (High Power, Medium Power) High Speed Source Monitor Unit
- B2200A fA Leakage Switch Mainframe
- B2201A 14ch Low Leakage Switch Mainframe
- E5250A Low Leakage Switch Mainframe
地点和时间
价格 | 地点 | 更多信息 |
---|---|---|
免费 | At your desk | Register/View the recording of the live broadcast |
显示价格为标准定价,如有变更,恕不另行通知。