Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow

1   Hour | Webcast - enregistré | Où et quand

WHAT IS THE WEBCAST ABOUT

The mobile industry benefits from standards for hardware and software interfaces for mobile devices established by the MIPI Alliance. Data rate extensions of existing D-PHY and M-PHY interfaces, as well as the recently published multiple bit/symbol C-PHY interface, meet demands for higher aggregate bandwidth. This webcast will provide an overview of the different MIPI PHY technologies and discuss receiver test solutions for the validation of conformance with the MIPI specifications to achieve interoperability.

WHO SHOULD ATTEND

Design engineers, signal integrity engineers, quality engineers, validation engineers, test engineers, architects, project managers, program managers, application managers, application engineers and system integrators.

PRESENTER

Michael Fleischer-Reumann, Strategic Product Planner, Keysight Technologies

After receiving his Diploma in electrical engineering from the Ruhr-University, Bochum, Germany, in 1980, Michael joined HP in Boeblingen. He held various positions in R&D and marketing. His R&D work resulted in patents on fiber optic components, electronic circuits and measurement methods. Currently, Michael is a planner and application expert for BERTs with Keysight Technologies. He contributed to standardization within OIF, IEEE, PCI-SIG and is currently active within the MIPI Alliance.

Où et quand

Price Lieu Pour de plus amples renseignements
Free At Your PC Enroll to view the October 21, 2014 recorded broadcast 

Les prix montrés sont les prix courants et peuvent être modifiés sans préavis.

Matériel pour la formation/l'événement

MIPI M-PHY, D-PHY and C-PHY Receiver Testing – Today and Tomorrow Webcast Slides 
Slides from the October 21, 2014 webcast

Présentation de séminaire 2014-10-21

PDF PDF 2.38 MB