Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Do you use Oscilloscopes in the 1 GHz to 6 GHz bandwidth range?

1   Hour | Webcast - enregistré | Où et quand

WHY THIS WEBCAST IS IMPORTANT

Register to view this 30 minute online demonstration with Rich Markley, Keysight's Product Planning Manager for oscilloscopes. Rich will demonstrate the advanced debug and visualization capabilities of the new InfiniiVision 6000 X-Series oscilloscope, including:

• 1 GHz – 6 GHz upgradable bandwidth, at a very surprising (and attractive) price
• 12.1-inch capacitive multi-touch screen with hardware InfiniiScan Zone touch trigger
• The power of 6-instruments-in-1, fully upgradable
• Innovative, portable package that's only 6-inches deep and weighs less than 15 lb.

WHO SHOULD ATTEND

Engineers and other technical personnel that use or specify oscilloscopes.

PRESENTER

Richard Markley, Strategic Product Planner - Oscilloscopes, Keysight Technologies

Richard is currently a Strategic Product Planner and Product Manager for Keysight’s High Volume Oscilloscopes, including the InfiniiVision X-Series. His responsibilities include championing customer requirements, developing sustainable competitive advantages and partnering with R&D to optimize Keysight’s roadmap and strategy in the High Volume Oscilloscope segment. Richard was the product planner for the 6000 X-Series, 4000 X-Series and 2000/3000 X-Series.

Où et quand

Price Lieu Pour de plus amples renseignements
Free At Your PC Enroll to view the June 24, 2014 recorded broadcast 

Les prix montrés sont les prix courants et peuvent être modifiés sans préavis.