Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Jitter Measurements and Real-Time Eye Analysis Using an Oscilloscope Webcast

1   Hour | Webcast - recorded | Where & When

WHAT IS THE WEBCAST ABOUT

Learn how to make automated one-button jitter measurements using the Keysight InfiniiVision 6000 X-Series oscilloscope, which offers performance up to 6 GHz. For the first time ever on an embedded OS oscilloscope, make easy and flexible jitter measurements. Learn how to employ clock recovery for first and second order phase lock loops, explore jitter spectrums and measurement trends, and make TIE measurements. Real-time analysis provides information like eye width, eye height, and jitter, and shows you any signal anomalies. Additionally, learn how to take advantage of additional jitter capabilities that are available with Keysight's Infiniium Offline software.

WHO SHOULD ATTEND

Engineers, technicians and users of oscilloscopes up to 6 GHz that need to make jitter and real-time eye analysis measurements.

PRESENTER

Daniel Bogdanoff, Product Manager/Planner

Daniel Bogdanoff is the product manager and planner for the InfiniiVision series of oscilloscopes at Keysight Technologies. He has spent time working with both oscilloscopes and logic analyzers, and graduated from Texas A&M with a degree in electrical engineering. In his spare time, Daniel enjoys whitewater kayaking and mountain biking in the Rocky Mountains.

Where & When

Price Location For more information
Free At Your PC Enroll to view the May 28, 2015 recorded broadcast 

Prices shown are list prices and are subject to change without notice.

Training & Event Materials

Jitter Measurements and Real-Time Eye Analysis Using an Oscilloscope Webcast Slides 
Slides from the May 28, 2015 webcast

Seminar Materials 2015-05-28

PDF PDF 630 KB