Multipurpose Lab Station
Keysight's solution for a complete lab setup at a price you cannot refuse!
Keysight now offers a complete curriculum-based solution that addresses the educator’s requirements. The Multipurpose Lab Station is a cost-effective solution for learning and teaching basic electronics and instrumentation.
The Keysight "MULTIPURPOSE LAB STATION" is an integrated system comprising of the following
- Function / Arbitrary Waveform Generators
- Programmable DC Power Supply
- GPIB-to-USB adaptor
- Electronic Instruments Trainer Kit-lab exercise and assessment tests
- Precision Programmable DMM
- VEE Pro Test, Measurement & Automation Software
- 89601B VSA Software
Features & Benefits
- Measure voltage, current, resistance, capacitance, frequency and temperature using a single system
- View, capture, edit and generate custom signals including modulated signals
- Configure, customize and automate measurements using Visual Engineering Environment (VEE) Pro software
- Vector Signal Analysis software for demodulation and measurements of complex modern-day communication specific signals
- Pre-written lab exercises for exploring the entire functionality of individual subsystems
Ordering Information
The Keysight Multipurpose Lab Station consists of the following equipments and software as standard:
Basic Lab
The lowest priced lab setup for your most popular classes.
Scope options |
DSOX2002A DSOX2022A |
2-channels, 70MHz oscilloscope 2-channels, 200MHz oscilloscope |
Power supply | E3630A | Laboratory DC power supply, triple-output |
Multimeter | 34450A | Digital multimeter, 5.5 digit |
Function generator options |
33210A 33500B Series |
10 MHz function/arbitrary waveform generator 20/30 MHz function/arbitrary waveform generator |
Training kit | U3000A | Electronic instrumentation training kit |
Software | W4000D-3TP | Keysight VEE Education |
Advanced Lab
The solution for your circuit, digital and communication classes.
Scope options |
MSOX3012T MSOX3014T |
Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels |
Power supply | E3631A | DC power supply. Triple output: 0- +25V, 0-1A; 0- -25V, 0-1A; 0- 6V, 0-5A 80W. |
Multimeter | 34450A | Digital multimeter, 5.5 digit |
Function generator options |
33210A 33500B Series |
10 MHz function/arbitrary waveform generator 20/30 MHz function/arbitrary waveform generator |
Interface module | 82357B | USB/GPIB Interface |
Training kit | U3000A | Electronic instrumentation training kit |
Software |
W4000D-3TP 89600EDU-E01 |
Keysight VEE Education |
For more information, contact us.