您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9020A MXA Signal Analyzer Upgrades

Most all of the N9020A options that are sold at the time of instrument purchase are also available as an upgrade option. The upgrade option details can be found in the upgrade tables below.  It is advisable that you view each row for the upgrade of interest, select and read any linked items and view the installation note details before purchasing and installing the upgrade.  In many cases a license key will be required to activate the internal hardware upgrades.  The license certificate and web access is required to redeem a license key.  The upgrade sections are divided into three categories as follows:

  • Internal Hardware Upgrades (Ex. Internal Preamplifier or Precision Frequency Reference)
  • External Hardware Upgrades (Ex. Rackmount Kits or Hard Transit Case)
  • Instrument Software (Ex. Instrument Software or Measurement Applications links)

Internal Hardware Upgrades:

Before a hardware upgrade is purchased the following steps should be taken:

  1. View the installation instructions by selecting the "Available" links in the tables below for the desired upgrade option.
  2. Determine from the installation instructions the complexity of the installation and whether you will perform the upgrade yourself or have an Keysight Service Center do it for you.
  3. Review the Utilities, Adjustments & Performance Verification Tests section of the installation instructions to see what the required adjustments and performance tests are once the upgrade is installed.
  4. Review the following lists of test equipment requirements for each required adjustment and performance test to further determine whether you have the ability to perform the upgrade yourself or have a Keysight Service Center do it for you.

If an upgrade option is going to be installed by an Keysight Service Center, additional labor charges will apply. Your Keysight field engineer can provide an all inclusive quote for this.

All instrument adjustments are automated and require the use of the Keysight Performance Verification & Adjustment Software

Many hardware upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption WebsiteInstrument Upgrade "Installed By" Definitions

N9020A Internal Hardware Option Upgrades
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By  Installation Time
508
513
526
Frequency Range Upgrades
 
Refer to table
 
No Not Available

Hardware, License key

Note:
Does not include internal preamplfier upgrade

A.10.52 Included in upgrade price Not applicable Not applicable Service Center only Included in upgrade price
B25 Analysis Bandwidth Upgrade, 10 MHz to 25 MHz N9020AK-B25 Yes Available License Key None No None None Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

B402

Important  Analysis BW Upgrade Link: Bandwidth Upgrade Wizard

Analysis Bandwidth Upgrade, 10 MHz to 40 MHz, (analyzers with option DP2 and/or MPB)

N9020AK-B40 Yes Available License Key A.07.00 Yes DP2 and/or MPB
 
None Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Analysis Bandwidth Upgrade, 25 MHz to 40 MHz, (analyzers with option DP2 and/or MPB)  N9020AK-BU1 Yes Available License Key A.07.00 Yes DP2 and/or MPB
 
B40 Service Center Recommended6 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Analysis Bandwidth hardware upgrade to 40 MHz, (analyzers with option 508 or 513 or 526 and Serial Prefix < MY/SG/US5233)
Note:  Kit includes option MPB
N9020AK-HL4 No Available Hardware, License Key A.07.00 Yes 508 or 513 or 526 and Serial Prefix < MY/SG/US5233

B40, DP2, MPB, 503

Service Center Recommended Install=3.0 Hrs
Adjust & Verify=9.0 Hrs
Analysis Bandwidth Hardware Upgrade to 40 MHz, (analyzers with option 503, Serial Prefix < MY/SG/US5233) N9020AK-HL8 No Available Hardware, License Key A.10.53 Yes 503 and Serial Prefix < MY/SG/US5233 B40, DP2, MPB, 508, 513, 526
 
Service Center Recommended Install=2.5 Hrs
Adjust &
Verify =7.0 Hrs
Analysis Bandwidth Upgrade, HW and License, 25 MHz to 40 MHz, (analyzers with option 503 and Serial Prefix ≥ MY/SG/US5233) N9020AK-HL9 No Available Hardware, License Key A.13.01 Yes 503 and Serial Prefix ≥ MY/SG/US5233 B40, B85, B1A, B1X, B1Y Service Center Recommended Install=2.0 Hrs
Adjust & Verify=7.0 Hrs
Analysis Bandwidth Upgrade, HW and License, 25 MHz to 40 MHz, (analyzers with option 508 or 513 or 526 and Serial Prefix ≥ MY/SG/US5233)
Note:  Kit includes option MPB
N9020AK-HLA No Available Hardware, License Key A.13.01 Yes 508 or 513 or 526 and Serial Prefix ≥ MY/SG/US5233 B40, B85, B1A, B1X, B1Y Service Center Recommended Install=3.0 Hrs
Adjust & Verify=9.0 Hrs

 B85

Important Analysis BW Upgrade Link:
Bandwidth Upgrade Wizard

Analysis Bandwidth Upgrade, HW and License, 40 MHz to 85 MHz, Serial Prefix < MY/SG/US5233
 
N9020AK-HLB No Available Hardware, License Key  A.13.01  Yes  B40 B85, B1A, B1X, B1Y, BBA
 
Service Center Recommended Install=2.0 Hrs
Adjust & Verify=5.5 Hrs 
Analysis Bandwidth Upgrade, HW and License, 40 MHz to 85 MHz, Serial Prefix ≥ MY/SG/US5233 N9020AK-HLC No Available Hardware, License Key A.13.01 Yes B40 B85, B1A, B1X, B1Y, BBA
 
Service Center Recommended Install=1.5 Hrs
Adjust & Verify=5.5 Hrs
Analysis Bandwidth Upgrade, HW and License, 10/25 MHz to 85 MHz, (analyzers with option 503 and Serial Prefix < MY/SG/US5233) N9020AK-HLD No Available Hardware, License Key A.13.01 Yes 503 B40, B85, B1A, B1X, B1Y, BBA
 
Service Center Recommended Install=3.0 Hrs
Adjust & Verify=7.0
Analysis Bandwidth Upgrade, HW and License, 10/25 MHz to 85 MHz, (analyzers with option 508 or 513 or 526 and Serial Prefix < MY/SG/US5233)
Note: Kit includes option MPB
N9020AK-HLE No Available Hardware, License Key  A.13.01  Yes  508 or 513 or 526  B40, B85, B1A, B1X, B1Y, BBA, MPB
 
Service Center Recommended Install=4.0 Hrs
Adjust & Verify=9.0 Hrs 

B1A

Important Analysis BW Upgrade Link:
Bandwidth Upgrade Wizard

Analysis Bandwidth Upgrade, 85 MHz to
125 MHz
N9020AK-BU4 Yes Available License Key A.13.01 No B85 B1A, B1X, B1Y
 
Service Center Recommended6 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

B1X

Important Analysis BW Upgrade Link:
Bandwidth Upgrade Wizard

Analysis Bandwidth Upgrade, 85 MHz to
160 MHz
N9020AK-BU5 Yes Available License Key A.13.01 No B85 B1A, B1X, B1Y
 
Service Center Recommended6 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Analysis Bandwidth Upgrade, 125 MHz to 160 MHz N9020AK-BU6 Yes Available License Key A.13.01 No B1A B1X, B1Y
 
Service Center Recommended6 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
BBA3 Analog I/Q Baseband Inputs N9020AK-BBA No Available Hardware,
License Key
A.01.64 Yes Serial Prefix Required when placing the order5 B85, B1A, B1X, B1Y Service Center Recommended

Install=3.75 Hrs
Adjust & Verify=1.25 Hrs

 

 

CR3

Connector Rear, 2nd IF Output
MUST READ
N9020AK-CR3 Yes Available License Key A.07.00 No

Any one of CRP, B40, MPB, or DP2
MUST READ

None Advanced User6

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Connector Rear, 2nd I.F. and Arbitrary I.F. Outputs
MUST READ
N9020AK-HL3 No Available Hardware, License Key A.07.00 Yes None
 

B40, DP2, MPB

(Otherwise see CR3 and CRP)

Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs
 
CRP Connector Rear, Arbitrary IF Output
 
Refer to FAQ n/a n/a n/a n/a n/a n/a n/a n/a

n/a

Connector Rear, 2nd I.F. and Arbitrary I.F. Output
MUST READ
N9020AK-HL3 No Available Hardware, License Key A.10.05 (Supports N9020-60172 Front End Controller) Yes None B40, DP2, MPB

(Otheerwise see CR3 and CRP)
Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs
 
DP2 Digital Processor with 2 GB Capture Memory

Only available with original instrument purchase

Note:  See option B40 for upgrades (all option B40 upgrades include DP2)

Not applicable Not applicable Not applicable A.07.00 Not applicable Not applicable Not applicable Not applicable Not applicable
EA3 Electronic Attenuator, 3.6 GHz N9020AK-EA3 Yes Available License Key None Yes None None Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=3.0 Hrs

EDP Enhanced Display Package N9020AK-EDP Yes Available License Key A.07.00 No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EMC Basic EMC Functionality N9020AK-EMC Yes Available License Key A.02.06 No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
ESC External Source Control Feature N9020AK-ESC

No

Available License Key A.06.05 No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

 

 

 

 

EXM

External Mixing, Serial Prefix MY/SG/US5233 to MY/SG/US5327 and >=MY/SG/US5606

Note: There are no external mixing upgrade options for serial prefixes < MY/SG/US5233

N9020AK-EXM No Available Hardware, License Key A.14.03 Yes None Serial Prefixes < MY/SG/US5233 and >= MY/SG/US5328 but < MY/SG/US5606 Service Center Recommended Install=1.0 Hrs
Adjust & Verify=8.0 Hrs
 
External Mixing, Serial Prefix >=MY/SG/US5328 to < MY/SG/US5606 N9020AK-HL6
 
No Available Hardware, License Key A.14.03 Yes None Serial Prefixes <= MY/SG/US5233 and >= MY/SG/US5606
 
Service Center Recommended Install=2.0 Hr Adjust & Verify=8.0 Hrs
FP2 Fast Power, up to 40 MHz Bandwidth N9020AK-FP2 Yes Available License Key A.14.03 No B40 or B1X or B1A or B85 B25 or Std. 10 MHz analysis BW User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
FS1 Fast Sweep Capability Improvements

N9020AK-R2C

Yes Available License Key A.13.06 No B40 or DP2 or MPB None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
FS2 Enhanced Fast Sweep Speed N9020AK-FS2 Yes Available License Key A.18.24 No Windows 7 and DP2 Windows XP User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
HDD No Longer Available, replaced by option SSD (see below) Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
MPB MPB Microwave Preselector Bypass (Requires B40 and/or DP2) N9020AK-MPB No Available License Key A.07.00 Yes DP2 and/or B40 must be currently installed 503 Service Center Recommended6

Install=2.5 Hrs
Adjust & Verify=8.0 Hrs

MS1 2GB SDRAM for Single-Core Processor N9020AK-MS1
or N9020-60032
No Available Hardware None No Serial Prefix < MY4738, SG4738, US4736 PC2 Advanced User

Install=0.5 Hrs
Adjust & Verify=1.0 Hrs

MTP Upgrade to muti-touch user interface; includes PC6 CPU; serial prefix >= MY/SG/US5233
 
N9020AK-MTP
 
No Available Hardware, License key
 
N.A No Serial Prefix >= MY/SG/US5233

 
PC6
 
Service Center only "Install=2.5 Hrs
Adjust & Verify = 7.0 Hrs"
 
MTU Upgrade to muti-touch user interface when PC6 is currently installed; serial prefix >= MY/SG/US5233
 
N9020AK-MTU
 
No Available Hardware, License key
 
N.A No N9020A-PC6 and Serial Prefix >= MY/SG/US5233
 
PC1, PC2, or PC4
 
Service Center only "Install=2.5 Hrs
Adjust & Verify = 7.0 Hrs"
 
NFE Noise Floor Extension

N9020AK-NFE

Yes Available License Key  A.14.07  No  None  None  User Install=0.5 Hrs Adjust & Verify=0.0 Hrs 
P03 Preamplifier - 100 kHz to 3.6 GHz N9020AK-P03 Yes Available License Key None Yes None P08, P13, P26 Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=2.5 Hrs

P08 Preamplifier - 100 kHz to 8.4 GHz N9020AK-P08 Yes Available License Key None Yes None P13, P26, 503 Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=3.0 Hrs

P13 Preamplifier - 100 kHz to 13.6 GHz N9020AK-P13 Yes Available License Key None Yes None P26, 503, 508 Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

P26 Preamplifier - 100 kHz to 26.5 GHz N9020AK-P26 Yes Available License Key None Yes None 503, 508, 513 Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

PC6

Quad-Core High Performance Processor & Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9094AK-PC6 & N9094AK-W7X (Under the N9020AK) No Available Hardware,
Software,
License Key
 A.16.04  No4 None None Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Precision Frequency Reference
PFR N9020AK-PFR Yes Available License Key None Yes None None Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

R2C Revision to Current, Core Instrument Software Enhancements

N9020AK-R2C

Information on what R2C provides

Yes Available License Key A.04.25 No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

RBE Resolution Bandwidth Extended N9020AK-RBE Yes

Available

License Key A.19.25 No Options B85, B1A, or B1X Windows XP User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
RT1

Real Time Spectrum Analyzer up to 160 MHz Bandwidth

-Basic Detection

N9020AK-RT1 Yes Available Hardware,
License Key
A.13.01 No
  1. B85, B1A, or B1X
  2. MPB required for measurements > 3.6 GHz
  3. Compatible processor and operating system ⇒ MUST READ
RT2 User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
RT2

Real Time Spectrum Analyzer up to 160 MHz Bandwidth

-Optimum Detection

N9020AK-RT2 Yes Available Hardware,
License Key
A.13.01 No
  1. B85, B1A, or B1X
  2. MPB required for measurements > 3.6 GHz
  3. Compatible processor and operating system ⇒ MUST READ
None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
RTR Real-time spectrum recorder and analyzer application example (includes MATLAB software) N9020AK-RTR Yes Refer to Entitlement Certificate Entitlement Certificate with  instructions to download example A.13.01 No RT1 or RT2 None

User

Note: Requires end user register their MATLAB® License

Install=0.5 Hrs Adjust & Verify=0.0 Hrs
SF1 Security Feature, Exclude Launching Programs N9020AK-SF1 Yes Available License Key A.12.09 No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
 
SF2 Security Feature, Prohibit Saving Results N9020AK-SF2 No Available License Key A.14.04 No Windows® 7 Operating System None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
 

SSD

Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9094AK-SSD & N9094AK-W7X (Under the N9020AK) No Available Hardware,
Software,
License Key
A.12.00 No4 PC4 PC1, PC2 Advanced User

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Windows XP For Embedded Systems Solid State Drive ⇒ MUST READ Windows XP No Longer Available No Available Hardware,
Software
None No4 PC2 or PC4 PC1 Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
SU13 Upgrade Baseband Bandwidth from 25 MHz to 40 MHz N9020AK-SU1 Yes Available License Key A.01.64 No BBA, B25 S40 Service Center Recommended6

Install=0.5 Hrs
Adjust & Verify=1.0 Hrs

TDS Time Domain Scan N9020AK-TDS Yes Available License Key A.14.54 No
  1. Windows 7 or Windows 10 OS
  2. N6141A or N6141EMOD EMI Measurement Application
  3. MPB or DP2 or B40 or B85 or B1A or B1X
Windows XP User Install=0.5 Hrs.
Adjust & Verify=0.0 Hrs.
W10 Windows 10 Solid State Drive & Dual Core High Performance Processor MUST READ N9094AK-PC6 & N9094AK-W10 (Under the N9020AK) No Available Hardware, Software, License Key A.20.15 No2 None PC6 Advanced User Install=1.0 Hr
Adjust & Verify=0.0 Hrs
 
Windows 10 Solid State Drive MUST READ N9094AK-SSD & N9094AK-W10 (Under the N9020AK) No Available Hardware, Software, A.20.15 No2 PC6 PC1, PC2, PC3, PC4, PC5, PC7  Advanced User Install=1.0 Hr
Adjust & Verify=0.0 Hrs
 
W7X Windows Embedded Standard 7 Solid State Drive & Dual-Core High Performance Processor ⇒ MUST READ N9094AK-PC4 & N9094AK-W7X (Under the N9020AK) No Available Hardware,
Software,
License Key
A.12.00 No4 None None Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9094AK-SSD & N9094AK-W7X (Under the N9020AK) No Available Hardware,
Software,
License Key
A.12.00 No4 PC4 PC1 or PC2 Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
YAS Y-Axis Output N9020AK-YAS Yes Available License Key A.07.00 No None None Advanced User6

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

1 While the completion of the recommended adjustments and performance tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications. A full instrument calibration is the only way to guarantee that all instrument specifications are being met.
2 If MIMO or Single Acquisition Combined Measurements (-XFP options) are being performed, contact your local Keysight representative before upgrading
3 Information regarding baseband bandwidth options and RF bandwidth can be found here

4 The instrument calibration data file MUST be transferred in order for the analyzer to meet specifications. If the cal file is not transferred all adjustments and performance tests must be performed. Refer to the Installation Note for details
5 Actual hardware upgrade contents are based on the serial prefix that is selected when ordering the N9020AK-BBA upgrade.  Instruments less than serial prefix US4751, MY4800, and SG4800 will receive the BBA kit, Front Frame, and 2GB memory.  The remaining serial prefixes will only receive the BBA kit.
6 Upgrade can be performed by the User without any performance verification required if the instrument being upgraded is still within it's original factory calibration cycle and no major repairs or adjustments have been performed on it. See the upgrade installation note for more details.

External Hardware Upgrades:

N9020A External Hardware Option Upgrades
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By  Installation Time
1CM Rackmount Kit (Rack Flanges Only) N9020AK-1CM
or 1CM013A
No Available Hardware None None None PRC, 1CN, 1CP User

Install=2.0 Hrs

1CN Front Handle Kit (Handles Only) N9020AK-1CN
or 1CN003A
No Available Hardware None None None PRC, 1CM, 1CP User Install=0.5 Hrs
1CP Rackmount Kit w/ Handles N9020AK-1CP
or 1CP005A
No Available Hardware None None None PRC, 1CM, 1CN User Install=0.5 Hrs
1CR Rack Slide Kit (Rack Slides Only) N9020AK-1CR
or E4406-60115
No Available Hardware None None None PRC User Install=1.0 Hrs
DVR USB DVD-ROM/CD-R/RW Drive N9020AK-DVR
or 0950-4851
No None Hardware None None None None Not applicable Not applicable
HTC Hard Transit Case N9020AK-HTC
or E4410-80120
No Available Hardware None None None None Not applicable Not applicable
KYB USB Keyboard N9020AK-KYB
or 0960-2615
No None Hardware None None None None Not applicable Not applicable
MLP Minimum Loss Pad, 50 to 75 Ohms N9020AK-MLP
or 0955-1020
No None Hardware None None None None Not applicable Not applicable
MSE USB Mouse N9020AK-MSE
or 0960-2670
No None Hardware None None None None Not applicable Not applicable
PRC Portable Configuration N9020AK-PRC
or N9020-60010
No Available Hardware None None None 1CM, 1CN, 1CP, 1CR User Install=1.0 Hrs

Instrument Software

Instrument Software Update:

The software update package for the X-Series Signal Analyzers contains the spectrum analyzer measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.

Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the analyzer.

The latest revision of the instrument software installer can be found at:

Measurement Applications:

To see the complete list of software measurement applications available for the N9020A Signal Analyzer see:

Measurement Applications require the redemption and installation of a license key file (.lic). Measurement application upgrades are meant to be performed by the customer, and no adjustments or performance verification tests are required.

In order to redeem a license key, the end user must have a valid redemption certificate and then go to the Keysight Software License Redemption Website

Available Accessories:

文件及下載

如何將頻譜 / 信號分析儀升級? 
執行頻譜分析儀或信號分析儀升級的資訊。

常見問題 2014-12-18