Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Infiniium Real-Time Oscilloscopes

 

Keysight Infiniium Real-Time Oscilloscopes
Spec/Criteria Infiniium S-Series Infiniium MXR-Series  Infiniium V-Series Infiniium UXR-Series
3.5 mm models
Infiniium Z-Series Infiniium UXR-Series
1.85 mm models
Infiniium UXR-Series
1 mm models
Number of Channels 4 4 or 8 4 4 4 2 or 4 1, 2 or 4
MSO Digital Channels 16 (Option) 16 (Option) 16 (Option) N/A N/A N/A N/A
Real-Time Yes Yes Yes Yes Yes Yes Yes
Equivalent Time Mode Yes No No No No No No
Bandwidth (* = 2 ch only) 0.5, 1, 2, 2.5, 4, 6, 8 GHz 0.5, 1, 2, 2.5, 4, 6 GHz
 
8, 13, 16, 20*, 25*, 33* GHz 10, 13, 16, 20, 25, 33 GHz 20, 25, 33, 50*, 59*, 63* GHz 40, 50, 59, 70 GHz 5, 25, 40, 59, 70, 80, 100, 110 GHz
Max Sampling Rate 20 GSa/s (2 ch), 10 GSa/s (4 ch) 16 GSa/s (all channels)
 
80 GSa/s (2 ch), 40 GSa/s (4 ch) 128 GSa/s (4 ch) 160 GSa/s (2 ch) 256 GSa/s (2ch and 4 ch) 256 GSa/s (4 ch)
Input connector (4) Precision BNCs
(50-ohm or 1 - Mohm)
AutoProbe Interface
(4 or 8) Precision BNCs
(50-ohm or 1 - Mohm)
AutoProbe Interface
(4) 3.5 mm (50-ohm)
AutoProbe II Interface
(4) 3.5 mm (50-ohm)
AutoProbe II Interface 
(4) 3.5 mm (50-ohm)
(2) real-edge 1.8 mm (50-ohm)
AutoProbe II Interface
4 or 2 1.8 mm (50-ohm)
AutoProbe III

4ch  or 2ch 1.0 mm (50-ohm)

AutoProbe III

Standard Memory 100 Mpts / ch 100 Mpts / ch 100 Mpts / ch 200 Mpts / ch 100 Mpts / ch 200 Mpts / ch 200 Mpts / ch
Maximum Memory 400 Mpts / ch 2 Gpts / ch 2 Gpts / ch 2 Gpts / ch 2 Gpts / ch 2 Gpts / ch 2 Gpts / ch
Hardware Acceleration No Yes No Yes No Yes Yes
Bandwidth Upgradeability Yes Yes Yes Yes Yes Yes Yes
Additional Upgradability Memory, HWST, MSO, DSA Channels, Memory, MSO, Waveform Generator, DDC, RTSA, SSD, Frequency Extension Memory, HWST, MSO, SSD, DSA, GPIB Memory, DDC, BW Extension Channels, Memory, DSA, SSD Channels, Memory, DDC,
BW Extension
Channels, Memory, DDC,
BW Extension
ADC / Vertical Resolution 10 Bits
≥ 14 bits with averaging
10 Bits
≥ 14 bits with averaging
8 bits
≥ 12 bits with averaging
10 Bits
≥ 14 bits with averaging
8 bits
≥ 12 bits with averaging
10 Bits
≥ 14 bits with averaging
10 Bits
≥ 14 bits with averaging
Max High-Resolution Bits Up to 16 bits Up to 16 bits Up to 12 bits Up to 16 bits Up to 12 bits Up to 16 bits Up to 16 bits
Hardware Sensivity (full scale) 50 Ω: 2 mV/div to 1 V/div
1 MΩ: 2 mV/div to 5 V/div
50 Ω: 16 mV to 8 V
1 MΩ: 16 mV to 40 V
60 mV to 8 V 40 mV to 8 V 60 mV to 8 V 60 mV to 4 V 60 mV to 4 V
Vertical sensitivity (w/ zoom) 50 Ω: 1 mV/div to 1 V/div
1 MΩ: 1 mV/div to 5 V/div
50 Ω: 8 mV to 8 V
1 MΩ: 8 mV to 40 V
1 mV to 8 V full scale 1 mV to 8 V full scale 1 mV to 8 V full scale 1 mV to 4 V full scale 1 mV to 4 V full scale
Minimum Rise/Fall Time 860 ps to 53.8 ps (10-90%) 860 ps to 71.7 ps (10-90) 55 ps to 13.3 ps (10-90%) 33.8 ps to 13.3 ps (10-90%) 22 ps to 7 ps (10-90%) 11 ps to 6.3 ps (10-90%) 17.6 ps to 4.0 ps (10-90%)
Noise Floor (50 mV/div)
@ Maximum Bandwidth
1.4 mV rms 971 µVrms 2 mV rms 1.48 mV rms 3.3 mV rms 2.2 mV rms 2.9 mV rms
Noise Density (10 mV/div) -154.2 dBm/Hz @ 8 GHz

12 ppb

-157.17 dBm/Hz @ 25 GHz -161.34 dBm/Hz @ 25 GHz

 -157.34 dBm/Hz @ 25 GHz

-160.21 dBm/Hz @ 25 GHz -160.21 dBm/Hz @ 25 GHz
ENOB 8.1 bits @ 0.5GHz to 6.4 @ 8 GHz
50 mV/Div
6.8 bits (50 mV/div, 6 GHz) 5.5 bits (50 mV/div, 33 GHz) >6 bits (40 mV/div, 33 GHz) 4.8 bits (80 mV/div, 63 GHz) 5.4 bits (40 mV/div, 65 GHz) > 4.5 bits (40 mV/div, 110 GHz)
> 5 bits (40 mV/div, 100 GHz)
DC Gain Accuracy ±2% of full scale (Typical: ±1%) ±2% of full scale (Typical: ±1%) ±2% of full scale ±1.5% of full scale (Typical: <1%) ±2% of full scale ±2% of full scale (Typical: ±1%) ±2% of full scale (Typical: ±1%)
Timebase Accuracy 12 ppb 8 ppb 0.1 ppm 25 ppb 0.1 ppm  25 ppb 25 ppb
Intrinsic Jitter 100 fs rms 100 fs rms 75 fs rms 25 fs rms 50 fs rms  25 fs rms 25 fs rms
Measurement Update Rate > 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
>330,000 meas/s (measure all edges) > 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
> 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
> 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
> 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
> 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
Max Waveform Update Rate > 300,000 wfm/s > 200,000 wfm/s > 400,000 wfm/s > 1,000,000 wfm/s > 400,000 wfm/s > 1,000,000 wfm/s > 1,000,000 wfm/s
Power 380 W 450 W (4 ch)
650 W (8 ch)
800 W 1350 W (4-channel) 1350 W (4-channel) 1460 W (2-channel)
2620 W (4-channel)
1460 W (2-channel)
2620 W (4-channel)
Power Source 100 to 240 VAC 100 to 240 VAC 100 to 240 VAC 100 to 240 VAC 100 to 240 VAC 110 to 240 VAC (2 ch)
200  to 240 VAC (4 ch)
110 to 240 VAC (2 ch)
200  to 240 VAC (4 ch)
Weight 26.4 lbs (11.9 kg) 30.3 lbs / 13.75 kg (4 ch)
32.0 lbs / 14.50 kg (8 ch)
52.2 lbs (23.7 kg) 75 lbs (34 kg) 71 lbs (32.2 kg) 92.7 lbs (42.1 kg)  4 ch
79.7 lbs (36.2 kg) 2 ch
92.7 lbs (42.1 kg)  4 ch
79.7 lbs (36.2 kg) 2 ch
Dimension 16.8" W x 12.9" H x 9.0" D 17.5” W x 12.9” H x 8.8” D 17.2" W x 10.5" H x 19.4" D 17.1" W x 12.24" H x 22.05" D 20" W x 13.3" H x 19.4" D 17.1" W x 12.24" H x 22.05" D 17.1" W x 12.24" H x 22.05" D
CPU / Memory Intel i5 Quad Core 3 GHz/
8GB
Intel i5 Quad Core, 3.2 GHz
/ 8 GB
Intel i5-3550s 3 GHz / 16GB std Intel i5-3550s 3 GHz / 16GB std Intel i5-3550s 3 GHz / 16GB std  Intel i5-3550s 3 GHz / 16GB std Intel i5-3550s 3 GHz / 16GB std
Display Size 15-inch color XGA TFT-LCD with capacitive touch screen 15.6” color Full HD with capacitive touch screen 12.1-inch color XGA TFT-LCD with capacitive touch screen 15.4-inch color XGA TFT-LCD with capacitive touch screen 15.4-inch color XGA TFT-LCD with capacitive touch screen 15.4-inch color XGA TFT-LCD with capacitive touch screen 15.4-inch color XGA TFT-LCD with capacitive touch screen
Operating System Windows 10 Windows 10  Windows 10  Windows 10  Windows 10  Windows 10  Windows 10
Triggers Edge
Edge transition
Edge then edge (time or event)
Glitch
Line voltage
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
       applications)
Setup / Hold
Timeout
Voltage window
Video (analog)
Special / Infiniscan:
     AND/OR Qualifier
     Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
(Edge trigger up to scope's
maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
        applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
     AND/OR Qualifier
     Generic Serial
     Measurement Limit
     Non-monotonic Edge
     Runt (hysteresis qualified
Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
       applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
     AND/OR Qualifier
     Generic Serial
     Measurement Limit
     Non-monotonic Edge
     Runt (hysteresis qualified
     Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
     (Edge trigger up to scope's
      maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
       applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
     AND/OR Qualifier
     Generic Serial
     Measurement Limit
     Non-monotonic Edge
     Runt (hysteresis qualified
     Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
       applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
     AND/OR Qualifier
     Generic Serial
     Measurement Limit
     Non-monotonic Edge
     Runt (hysteresis qualified
     Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
     (Edge trigger up to scope's
      maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
       applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
     AND/OR Qualifier
     Generic Serial
     Measurement Limit
     Non-monotonic Edge
     Runt (hysteresis qualified
     Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
     (Edge trigger up to scope's
      maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
     (based on supported protocol
       applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
     AND/OR Qualifier
     Generic Serial
     Measurement Limit
     Non-monotonic Edge
     Runt (hysteresis qualified
     Zone
Serial Bus Triggers and Decodes: I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire
Compliance Applications 10M/100M/1GBASE-T
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
ONFI (Open NAND Flash Interface)
USB 2.0
XAUI
USB 2.0 Transmitter
10M/100M/1GBASE-T and Energy Efficient Ethernet
10G, MG Base-T, N-Base-T
1000BASE-T1 (IEEE 802.3pb), 100BASE-T1 (IEEE 802.3bw and TC8). Broad-R Reach
MIPI C-PHY, up to 1.5 Gbps
MIPI D-PHY, up to 1.5 Gbps (up to CTS v1.2)
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
ONFI (Open NAND Flash Interface)
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
HDMI 1.4 and HDMI 2.1
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
ONFI (Open NAND Flash Interface)
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
Ethernet CAUI-4
HDMI 1.4 and HDMI 2.1
IEEE802.3bs/cd
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
OIF-CEI 4.0
ONFI (Open NAND Flash Interface)
PCI Express 5.0
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
Ethernet CAUI-4
HDMI 1.4 and HDMI 2.1
IEEE802.3bs/cd
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
OIF-CEI 4.0
ONFI (Open NAND Flash Interface)
PCI Express 5.0
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
Ethernet CAUI-4
HDMI 1.4 and HDMI 2.1
IEEE802.3bs/cd
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
OIF-CEI 4.0
ONFI (Open NAND Flash Interface)
PCI Express 5.0
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
Measuremet Applications Timing jitter, vertical noise, and
phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and
phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
Wideband RF analysis
Timing jitter, vertical noise, and phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Recommeded Probes Std with N2873A 500 MHz qty 4
InfiniiMax 1130A/31A/32A/34A/,  1168/69A, N2830A/31A/32A, N7020A
Std with N2873A 500 MHz qty 4
InfiniiMax 1130A/31A/32A/34A/, 1168/69A, N2830A/31A/32A, N7020A
InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A,N2801A, N2802A, N2803A InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter

Learn more about Infiniium UXR-Series Real-Time Oscilloscopes