Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

On Wafer 110 GHz Load Pull for 5G Applications

Perform mmWave load pull up to 110 GHz with confidence

Keysight and Focus have collaborated to develop a turn-key solution which makes it possible to perform high-frequency fundamental and harmonic load pull up to 110 GHz with great accuracy. Combined with Keysight’s very small footprint N5290A 110 GHz PNA-X, Focus Microwaves DELTA tuners offer a very simple and efficient system which elegantly integrates on wafer.

  • On wafer load pull measurements up to 110 GHz
  • Measure and optimize key non-linear parameters
  • Perform both scalar and vector load pull
  • Focus Device Characterization Software to control instrumentation and collect data
  • Measure multiple parameters over multi-octaves of frequency

Documents & Downloads

On Wafer 110 GHz Load Pull for 5G Applications - Brochure 
A Keysight Solution Partner 2-page brochure with Focus Microwaves using the Keysight PNA mmWave system with Focus Fundamental and harmonic tuners and software

Brochure 2019-05-03

null PDF 286 KB