您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Your Scope. Your Way. Special Offer: #6.022

Your Scope. Your Way.Increase the value of your S-Series oscilloscope and tailor the solution to meet your needs with one of three FREE offers

Start date: August 1, 2017    End date: March 31, 2018
Promotion Code: 6.022
Availability: Worldwide

The S-Series oscilloscope (500 MHz to 8GHz) has unmatched measurement accuracy with the best signal integrity and the most comprehensive measurement software for signal analysis, compliance, and protocol analysis.

And now the Keysight S-Series oscilloscope just got better with a great offer that increases the value of your scope and allows you to tailor the product for FREE. For a limited time, choose ONE of the following three offers for free with the purchase of each new S-Series oscilloscope. Your Scope. Your Way.

Offer #1: Get the new N8888A Infiniium Protocol Decode Software Bundle for free (supports 32 protocols): 

  • I2C
  • SPI
  • RS232/UART
  • eSPI
  • Quad eSPI
  • SAS
  • SATA
  • PCIe Gen 1
  • ARNIC 429
  • MIL-STD-1553
  • Ethernet 10BaseT
  • Ethernet 100BaseTX
  • JTAG
  • I2S
  • SVID
  • CAN
  • CAN-FD
  • LIN
  • FlexRay
  • UFS
  • SPMI
  • USB 2.0
  • USB 3.1 Gen 1
  • USB PD
  • USB 3.0 SuperSpeed Inter-Chip (SSIC)
  • MIPI I3C
  • MIPI RFFE
  • MIPI UniPro
  • MIPI LLI
  • MIPI D-PHY
  • MIPI CSI-3
  • MIPI DigRF v4

or

Offer #2: Get two N2796A 2 GHz single-ended active probes for free

or

Offer #3: Get 400 Mpts/channel memory for free (DSOS000-400)


Take advantage of this offer

文件及下載

Your Scope.Your Way. - Promotional Flyer 
Increase the value of your S-Series oscilloscope and tailor the solution to meet your needs with one of three free offers.

促銷資料 2018-03-31

null PDF 325 KB