您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Is it possible to add the N9080B-2TP with the N9080B-1FP installed on the X-Series Analyzer? Should the N9080B-2FP be used instead?

Yes, this is possible.  A combination of fixed and transportable licenses can be used.