您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

[Method of Implementation] Ethernet Tx/Rx Return Loss Test

Overview

Method of implementation (MOI) documents, and state files for the Ethernet transmitter/receiver Return Loss test using the ENA Option TDR are available. State files contain pre-configured setups in accordance with the standard requirements and allows for quick and easy measurements of your Ethernet Tx/Rx. By recalling the state file, you can easily setup, measure and perform limit testing for pass/fail judgment.

  MOI Revision Number Measurement Parameters Measurement Image
Time Domain Measurements Frequency Domain Measurements

10GBASE-KR/40GBASE-KR4 Backplane Ethernet Tx/Rx Return Loss Test 

 

 

 

Rev.01.00 n/a • Differential output return loss
• Common-mode output return loss
• Differential input return loss
Measurement Image (100BASE-KR Backplane Ethernet TX/RX)

文件及下載

Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Tx/Rx Return Loss Tests 
Keysight Method of Implementation (MOI) for 10GBASE-KR/40GBASE-KR4 Ethernet Tx/Rx Return Loss Tests Using Keysight E5071C ENA Option TDR

應用手冊 2014-04-21

null PDF 1.03 MB
E5071C-TDR State file for 10GBASE-KR/40GBASE-KR4 Tx/Rx Return Loss Tests (Option 2D5, 4D5, 2K5, 4K5) 
 

程式編寫範例 2014-04-21

null ZIP 1.53 MB
E5071C-TDR State file for 10GBASE-KR/40GBASE-KR4 Tx/Rx Return Loss Tests (Option 280, 480, 285, 485) 
 

程式編寫範例 2014-04-21

null ZIP 1.45 MB