Is it possible to programmatically receive the displayed low/high stimulus values when using the "CALC1:MARK:BWID:DATA?" bandwidth query results?
(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A E5091A E5092A)
When manually configuring the ENA network analyzer via the Marker – Marker Search – Bandwidth ON, the manual process results in low and high stimulus values as displayed on the analyzer’s front panel.
E5071C Marker – Marker Search – Bandwidth ON : 177MHz Band Pass Filter
However, programmatic implementation of this functionality via the “CALC1:MARK:BWID:DATA?” command does not include the displayed low and high stimulus values.
The Keysight VEE programming snippet and related images provide an outline of commands and process steps which will retrieve the bandwidth query low and high stimulus values. The solution relies on the use of the bandwidth query, reference marker, marker 2, marker 3, marker target search left and marker target search right capabilities.
Addtional Details/Example
Image 1 – Keysight VEE Programming Snippet Image - Main Program (View larger image)
Image 2 – Keysight VEE Programming Snippet Image - clearAllMarker_fnctn Function (View larger image)
Image 3 - Keysight VEE Programming Snippet Image - Reset_BW_Query_and_Engage_fnctn Function (View larger image)
The solution presented is based upon the Keysight VEE Programming Language. A free 30-day evaluation copy of Keysight VEE Pro is available via the "Documents & Download" section. For those programmers whom do not utilize Keysight VEE Pro, there is a text-based pseudo command set via the associated Pseudo Code for ENA BW Query Stimulus link below.
Documents & Downloads
ENA Bandwidth Search with Upper and Lower Stimulus Main Image
Misc Item |
110 Bytes
|
ENA Bandwidth Search with Upper and Lower Stimulus ClearAllMarker Function
Misc Item |
9 Bytes
|
ENA Bandwidth with Upper and Lower Stimulus Reset BW Query and Engage Function
Misc Item |
18 Bytes
|
ENA Bandwidth Search wth Upper and Lower Stimulus Program (.vee)
VEE source code
Misc Item 2012-10-30 |
![]() |
Keysight VEE Pro Software
Current and previous software versions include hotfixes/software patches, 30-day free trial available, Supporting documentation and Operating system and prerequisite information.
Previous Versions
Software Update Current Version: 9.33 | 2018-08-28 |
|
Pseudo Code for ENA BW Query Stimulus
Misc Item 2012-10-28 |
![]() |
Help File - User Manual for E5071C ENA Network Analyzer (Operation and Programming)
The E5071C help system provides easy access to information related to the use of E5071C ENA Network Analyzer. The E5071C help includes the information of Quick Start, Specification, Operation and Programming.
Help File 2013-11-14 |
|
E5061B Network Analyzer Web Help
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help.
Help File 2012-10-12 |
|
E5072A ENA Network Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E5072A help includes the information of Quick Start, Specification, Operation and Programming.
Help File 2019-04-17 |