这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Is it possible to programmatically receive the displayed low/high stimulus values when using the "CALC1:MARK:BWID:DATA?" bandwidth query results?

(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A E5091A E5092A)

When manually configuring the ENA network analyzer via the Marker – Marker Search – Bandwidth ON, the manual process results in low and high stimulus values as displayed on the analyzer’s front panel.

 E5071 Marker - Marker Search - Bandwith ON: 177 MHz Band Pass Filter

                                                                                                         E5071C Marker – Marker Search – Bandwidth ON : 177MHz Band Pass Filter

However, programmatic implementation of this functionality via the “CALC1:MARK:BWID:DATA?” command does not include the displayed low and high stimulus values.

The Keysight VEE programming snippet and related images provide an outline of commands and process steps which will retrieve the bandwidth query low and high stimulus values. The solution relies on the use of the bandwidth query, reference marker, marker 2, marker 3, marker target search left and marker target search right capabilities.
 

Addtional Details/Example

                                                                                                                   Image 1 – Keysight VEE Programming Snippet Image - Main Program  (View larger image)

 

                                                                               Image 2 – Keysight VEE Programming Snippet Image - clearAllMarker_fnctn Function (View larger image)

 

                                                                           Image 3 - Keysight VEE Programming Snippet Image - Reset_BW_Query_and_Engage_fnctn Function (View larger image)

The solution presented is based upon the Keysight VEE Programming Language. A free 30-day evaluation copy of Keysight VEE Pro is available via the "Documents & Download" section. For those programmers whom do not utilize Keysight VEE Pro, there is a text-based pseudo command set via the associated Pseudo Code for ENA BW Query Stimulus link below.

文档和下载

ENA Bandwidth Search with Upper and Lower Stimulus Main Image

其它项目

110 Bytes
ENA Bandwidth Search with Upper and Lower Stimulus ClearAllMarker Function

其它项目

9 Bytes
ENA Bandwidth with Upper and Lower Stimulus Reset BW Query and Engage Function

其它项目

18 Bytes
ENA Bandwidth Search wth Upper and Lower Stimulus Program (.vee) 
VEE source code

其它项目 2012-10-30

null FILE 20 KB
Keysight VEE Pro 软件 
当前和以前的软件版本包括热修补程序/软件补丁、30 天免费试用版、支持文档、操作系统以及先决条件信息。
先前版本

计算机软件 当前版本: 9.33 | 2018-08-28

Pseudo Code for ENA BW Query Stimulus 

其它项目 2012-10-28

null TXT 5 KB
帮助文件――E5071C ENA 网络分析仪用户手册(操作与编程) 
E5071C 帮助系统使用户可以更轻松地查找 E5071C ENA 网络分析仪的相关使用信息。E5071C 帮助系统包括快速入门、技术指标、操作和编程等信息。

帮助文件 2013-11-14

E5061B Network Analyzer Web Help 
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help.

帮助文件 2012-10-12

E5072A ENA 网络分析仪 Web 帮助(用户手册、操作与编程) 
您可以通过互联网访问这个浏览器式的帮助系统。其内容与最新的 HTML help 中的内容相同。E5072A 帮助系统包括快速入门、技术指标、操作和编程等信息。

帮助文件 2013-02-06