検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Keysight Medalist i3070 08.21p Software Release

Note: This software release is NOT available for download on the web.

The Keysight Medalist i3070 08.21p software release is a complete installation to extend support to the Windows® 7 (32-bit) operating system. This release requires new third party applications such as Turbo BootP, MKS 9.4 and Java Runtime Environment in order for the software to function on Windows 7 OS.

This software release has the same functionality as the Medalist i3070 08.20pb software release. It will not be distributed to Software Update Subscription (SUS) users.
 

* Windows is a registered trademark of Microsoft Corporation in the United States and/or other countries.

ドキュメントおよびダウンロード

Keysight Medalist i3070 08.21p Software Release Note  
The Keysight Medalist i3070 08.21p software release is a complete installation to extend support to the Windows 7 (32-bit) operating system.

リリース・ノート 2012-01-30

null PDF 122 KB