- Buy
- Support
- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
[VBA Sample Program] Max Hold VBA
Overview
This sample VBA program provides the Max Hold function on ENA Vector Network Analyzers. The function displays the maximum of any given active measurement simultaneously with the real-time data. The held data is displayed as a memory trace.
Revision Number
Rev.01.00
Supported functions
- Max Hold function which can be controlled by GUI or controlled remotely via SCPI commands.
How to install and run this file
- Refer to the operation manual below.
VBA Image |
---|
Known issue: There is a compatibility issue between this MaxHold.vba and ENA Intuilink application software. Recommendation is don’t use Intuilink application software with MaxHold.vba.
Related Links
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility