Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Help File - User Manual for E5071C ENA Network Analyzer (Operation and Programming)

The E5071C help system provides easy access to information related to the use of E5071C ENA Network Analyzer. It is available in the following three formats:

Format Description Note
Web Help Browser based help system accessible through Internet The contents are same as the HTML help.
HTML Help (.chm) Embedded help (D:\Keysight\Help\ENA_C_Help.chm) This can be downloaded for viewing on your PC. Updating the firmware also updates this help file on the E5071C. Download and place this file on the local hard disk of your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.
PDF Printable PDF Use this version to print out a hardcopy of the help contents. The files are archived in .zip file. See below for download.

Localized Help

The Localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with ENA firmware releases are not provided.

Language Firmware Rev. Format Note
Chinese A.07.0x Web Help The contents are same as the HTML help.
HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.
Japanese A.08.0x Web Help The contents are same as the HTML help.
HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.

Documents & Downloads

E5071C ENA Network Analyzer HTML Help (For Firmware Rev. A.11.2x) 
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2013-05-27

E5071C ENA Network Analyzer HTML Help, Japanese (For Firmware Rev. A.08.0x) 
The localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with ENA firmware releases are not provided.

Help File 2007-06-08

E5071C ENA Network Analyzer HTML Help, Chinese (For Firmware Rev. A.07.0x) 
The localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with ENA firmware releases are not provided.

Help File 2007-06-20

E5071C ENA Network Analyzer PDF Help (For Firmware Rev. A.11.2x) 
Printable PDF version of the E5071C RF Network Analyzer help. Use this version to print out a hardcopy of the help contents.

Help File 2013-05-27