Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

VEE Pro Archive

vee pro archive

The following software is NOT current. This software provides archived (out of date but usually still useful) technical information or functionality associated with VEE. Please use the most recent information and software version that is feasible for your application. The latest version is Keysight VEE 9.32

Keysight commits to contractual support only for the current and immediately preceding versions of software, unless otherwise stated. If you have questions about the support status of a software version, please ask for clarification from your Keysight Support Contact

Documents & Downloads

Keysight VEE Pro 8.5  
This self-extracting file contains Keysight VEE Pro 8.5. If you wish to use VEE Pro 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher.

Downloadable File 2007-10-20

null EXE 229 MB
Keysight VEE Express 8.5  
This self-extracting file contains Keysight VEE Express 8.5. If you wish to use VEE Express 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher.

Downloadable File 2007-10-20

null EXE 69.10 MB
Keysight VEE Pro 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Pro to Version 8.51. This patch works only with VEE Pro 8.5 and includes the Readme file.

Downloadable File 2008-01-25

null ZIP 21.60 MB
Keysight VEE Pro 8.5 Runtime 
This self-extracting file contains Keysight VEE Pro 8.5 Runtime. If you wish to use VEE Pro 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher.

Downloadable File 2007-09-27

null EXE 161 MB
Keysight VEE Runtime 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Runtime to Version 8.51. This patch works only with VEE Runtime 8.5 and includes the Readme file.

Downloadable File 2008-01-25

null ZIP 10.90 MB
Keysight VEE Express 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Express to Version 8.51. This patch works only with VEE Express 8.5 and includes the Readme file.

Downloadable File 2008-01-25

null ZIP 19.40 MB
Keysight VEE Student 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Student to Version 8.51. This patch works only with VEE Student 8.5 and includes the Readme file.

Downloadable File 2008-01-25

null ZIP 19.30 MB
Keysight VEE Pro 8.0 
This self-extracting file contains Keysight VEE Pro 8.0. If you wish to use VEE Pro 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher.

Downloadable File 2006-11-25

null EXE 258 MB
Keysight VEE Express 8.0 
This self-extracting file contains Keysight VEE Express 8.0. If you wish to use VEE Express 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher.

Downloadable File 2006-12-25

null EXE 105 MB
Keysight VEE Pro 8.0 Runtime 
This self-extracting file contains Keysight VEE Pro 8.0 Runtime. If you wish to use VEE Pro 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher.

Downloadable File 2006-12-25

null EXE 74.10 MB
Keysight VEE Pro 8.0 Help Files in Japanese 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeJapanese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veejapanese.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veejapanese.chm to open Properties dialog box, and press “Unblock” button under General tab.

Downloadable File 2007-04-12

null CHM 9.12 KB
Keysight VEE Pro 8.0 Help Files in Korean 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeKorean.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veeKorean.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veeKorean.chm to open Properties dialog box, and press “Unblock” button under General tab.

Downloadable File 2007-04-12

null CHM 8.55 KB
Keysight VEE Pro 8.0 Help Files in Simplified Chinese 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veesimChinese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veesimChinese.chm after installing the patch. . If help topics can’t display normally on Windows XP, please right click veesimChinese.chm to open Properties dialog box, and press “Unblock” button under General tab.

Downloadable File 2007-04-12

null CHM 7.96 KB
Keysight VEE Pro 8.0 Help Files in Traditional Chinese 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeTChinese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veeTChinese.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veeTChinese.chm to open Properties dialog box, and press “Unblock” button under General tab.

Downloadable File 2007-04-12

null CHM 7.68 KB
Keysight VEE Pro 8.01 Patch 
This is a patch program to update the 8.0 version of VEE Pro to Version 8.01. This patch works only with VEE Pro 8.5 and includes the Readme file.

Downloadable File 2007-04-12

null ZIP 25.40 MB
Keysight VEE Express 8.01 Patch 
This is a patch program to update the 8.0 version of VEE Express to Version 8.01. This patch works only with VEE Express 8.5 and includes the Readme file.

Downloadable File 2007-04-12

null ZIP 24.60 MB
Keysight VEE Runtime 8.01 Patch 
This is a patch program to update the 8.0 version of VEE Runtime to Version 8.01. This patch works only with VEE Runtime 8.5 and includes the Readme file.

Downloadable File 2007-04-12

null ZIP 6.78 MB
Keysight VEE Pro 7.0 User's Guide  
This manual is current for VEE Pro 7.0.

Downloadable File 2004-03-18

null PDF 6.64 KB
Keysight VEE Pro 7.0 User's Guide in German 
This manual is current for VEE Pro Version 7.

Downloadable File 2004-02-21

null PDF 5.30 KB
Keysight VEE Pro 7.0 User's Guide in Japanese 
This manual is current for VEE Pro Version 7.

Downloadable File 2004-04-16

null PDF 6.58 KB
Keysight VEE Pro 7.5 User's Guide 
This manual is current for VEE Pro 7.5. German and Japanese versions of this manual will be available October 2005.

Downloadable File 2005-05-11

null PDF 6.19 KB
Keysight VEE Pro 7.52 Patch 
This is a patch program to update the 7.51 version of VEE Pro to Version 7.52. This patch works only with VEE Pro 7.51. Please see the More information link for installation instructions.

Downloadable File 2006-01-24

null EXE 3.31 MB
Keysight VEE Pro Advanced Techniques 
This manual is current for VEE Pro Versions 7.5, 7.0, 6.2, 6.1, and 6.0 and remains unchanged.

Downloadable File 2004-03-18

null PDF 11.04 KB
Keysight VEE Pro Advanced Techniques in Japanese 
This manual is current for VEE Pro Versions 7.5, 7.0, 6.2, 6.1, and 6.0 and remains unchanged.

Downloadable File 2000-10-24

null PDF 4.70 KB
Keysight Vee Pro 7.52 RunTime Patch 
This is a patch program to update the 7.51 version of VEE Pro RunTime to Version 7.52. This patch works only with VEE Pro 7.51 RunTime. Please see the More information link for installation instructions.

Downloadable File 2006-01-24

null EXE 1.14 MB
Keysight VEE Pro 7.51 
This self-extracting file contains Keysight VEE Pro 7.51, as well as .pdf versions of the documentation and tutorials for VEE Pro. To install VEE Pro 7.51, you also need IO Libraries Suite 14.0 or higher.

Downloadable File 2005-06-01

null EXE 275 MB
Keysight VEE Pro 7.51 RunTime 
Provides runtime support for .vxe files developed with VEE Pro 7.51.

Downloadable File 2005-06-01

null EXE 90.80 MB
Keysight VEE Pro 7.0x Config File Update 
For VEE 7.0x users who use Microsoft .NET, save vee.exe.config to where vee.exe is located and save veerun.exe.config to where veerun.exe is located. VEE 7.51 users should apply the VEE 7.52 patch directly. This is to fix a problem with side-by-side installation of .NET Framework 2.0 and .NET Framework 1.1.

Downloadable File 2006-01-31

null EXE 1 Bytes
Keysight VEE Pro Runtime 7.0x Config File Update  
For VEE 7.0x users who use Microsoft .NET, save vee.exe.config to where vee.exe is located and save veerun.exe.config to where veerun.exe is located. VEE 7.51 users should apply the VEE 7.52 patch directly. This is to fix a problem with side-by-side installation of .NET Framework 2.0 and .NET Framework 1.1.

Downloadable File 2006-01-31

null EXE 1 Bytes
Keysight VEE Pro 7.03 Patch 
This is a patch program to update the 7.01 version of VEE Pro to Version 7.03. NOTE: You MUST apply the VEE Pro 7.01 patch to VEE Pro 7.0 before applying this one. Please see the More Information link for installation instructions.

Downloadable File 2005-02-16

null EXE 3.06 MB
Keysight VEE Pro 7.01 Patch  
This is a patch program to update the 7.0 version of VEE Pro to Version 7.01. This patch works only with VEE Pro 7.0. Please see the More information link for installation instructions.

Downloadable File 2004-07-22

null EXE 1.24 MB
Keysight Vee Pro 7.03 RunTime Patch 
This is a patch program to update the 7.01 version of VEE Pro RunTime to Version 7.03. NOTE: You MUST apply the VEE Pro 7.01 RunTime patch to the VEE Pro 7.0 RunTime before applying this one. Please see the More Information link for installation instructions.

Downloadable File 2005-02-16

null EXE 1.05 MB
Keysight VEE Pro 7.01 RunTime Patch 
This is a patch program to update the 7.0 version of VEE Pro RunTime to Version 7.01. This patch works only with VEE Pro 7.0 RunTime. Please see the More information link for installation instructions.

Downloadable File 2004-07-22

null EXE 1.03 MB
Keysight VEE Pro 7.0 
This self-extracting file contains Keysight VEE Pro 7.0 and Keysight IO Libraries runtime, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro.

Downloadable File 2004-03-12

null EXE 238 MB
Keysight VEE Pro 7.0 RunTime 
Provides runtime support for .vxe files developed with VEE Pro 7.0.

Downloadable File 2004-03-12

null EXE 68.20 MB
Keysight VEE Pro 6.2  
This self-extracting file contains Keysight VEE Pro 6.2 and Keysight IO Libraries, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro.

Downloadable File 2003-07-31

null EXE 229 MB
Keysight VEE Pro 6.2 RunTime 
Provides runtime support for .vxe files developed with VEE Pro 6.2.

Downloadable File 2003-07-31

null EXE 45.40 MB
Keysight VEE Pro 6.2 Advanced Techniques 
This manual is unchanged from the 6.0, 6.01, and 6.1 manuals.

Downloadable File 2000-03-28

null PDF 4.82 KB
Keysight VEE Pro 6.2 Advanced Techniques in Japanese 
This manual is unchanged from the 6.0, 6.01, and 6.1 manuals.

Downloadable File 2000-10-24

null PDF 4.59 KB
Keysight VEE Pro 6.2 Help Files in Japanese 
This is a self-extracting zip file that unpacks vee.hlp and vee.cnt in order to replace English version help files. Please view the Read Me for instructions. Note that this is the same patch as "Keysight VEE Pro 6.1 Help Files in Japanese".

Downloadable File 2002-07-16

null EXE 1.44 KB
Keysight Vee Pro 6.2 User's Guide  
This manual is unchanged from the 6.0, 6.01, and 6.1 manuals.

Downloadable File 2003-03-28

null PDF 5.42 KB
Keysight VEE Pro 6.2 User's Guide in German  
This manual is current for VEE Pro Version 6.2.

Downloadable File 2000-07-10

null PDF 6.30 KB
Keysight VEE Pro 6.2 User's Guide in Japanese 
This manual is current for VEE Pro Version 6.2.

Downloadable File 2000-07-20

null PDF 6.53 KB
Keysight VEE Pro 6.11 Patch File 
This is a patch program to update the 6.1 version of VEE to version 6.11. Only works with VEE 6.1. Please view the Read Me for instructions.

Downloadable File 2003-05-22

null EXE 845 KB
Keysight VEE Pro 6.1  
This self-extracting file contains Keysight VEE Pro 6.1, which is a powerful graphical programming environment for fast measurement analysis results. This file also includes PDF versions of the documentation and the tutorials.

Downloadable File 2002-05-10

null EXE 199 MB
Keysight VEE Pro 6.1 Help Files in Japanese 
This is a self-extracting zip file that unpacks vee.hlp and vee.cnt in order to replace English version help files. Please view the Read Me for instructions.

Downloadable File 2002-07-16

null EXE 1.44 KB
Keysight VEE Pro 6.01 RunTime Bundle (Obsolete) 
Provides runtime support for .vxe files developed with VEE Pro 6.01. This bundle contains the files (released August 15, 2000) already in the runtime directory of your VEE Pro 6.01 CD.

Downloadable File 2002-08-01

null EXE 21.90 MB
Keysight VEE Pro 6.1 RunTime Bundle 
Provides runtime support for .vxe files developed with VEE Pro 6.1. This bundle contains the files (released May 15, 2002) already in the runtime directory of your VEE Pro 6.1 CD.

Downloadable File 2002-08-01

null EXE 43.90 MB
Keysight VEE Pro 6.03 Patch File 
This self extracting archive contains the patch programs to update the 6.01 version of VEE Pro and VEE Pro RunTime to version 6.03. These patch files are provided to those customers using VEE 6.01 who are using the Keysight T&M Programmers Toolkit. It must be applied to VEE to make it compatible with the VEE Import Wizard in the T&M Programmers Toolkit. It also contains a few other defect fixes which are documented in the Read Me. Please view the Read Me for instructions.

Downloadable File 2002-03-21

null EXE 2.16 MB
Keysight VEE Pro 5.01 Runtime Bundle (Obsolete) 
Provides runtime support for .vxe files developed with VEE Pro 5.0. NOTE: VEE 5.0 is no longer a supported product. This file is provided as a convenience to VEE 5.0 developers, and does not imply support of VEE 5.0.

Downloadable File 2003-01-22

null EXE 5.94 MB
VEE PeekPoke DLL For Windows 95 & Windows NT (Obsolete) 
This self-extracting archive contains files for using and building an I/O-port PeekPoke.

Downloadable File 2000-04-20

null EXE 97.60 KB
VEE PeekPoke DLL For Windows NT (Obsolete)  
The Parallel & I/O Port Peek-Poke Driver for Windows NT.

Downloadable File 2000-04-20

null EXE 32.90 KB
VEE Utility To Prevent More Than One Instance Of VEE Running (Obsolete) 
A DLL to allow a VEE program to determine how many other copies of VEE are running.

Downloadable File 2000-04-20

null EXE 68 Bytes
HP Driver Writer's Tool (Obsolete)  
The HP Driver Writer's Tool (HP DWT) is a programming tool designed to help you develop simple instrument drivers (IDs) quickly.

Downloadable File 2000-04-20

null EXE 117 Bytes