这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

VEE Pro 文档

vee pro archive

下列软件并非当前版本。但这些软件的文档提供了与 VEE 有关的技术信息或功能(虽然已经过时,但仍然很有用)。在实际应用中,请使用最新的信息和软件版本。最新版本是 Agilent VEE 9.0

除非另有声明,安捷伦只对当前版本和最近的软件版本提供合同支持。如果您对软件版本的支持情况有任何疑问,请与 安捷伦支持中心联系进行确认。

文档和下载

Keysight VEE Pro 8.5  
This self-extracting file contains Keysight VEE Pro 8.5. If you wish to use VEE Pro 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher.

可下载的文件 2007-10-20

null EXE 229 MB
Keysight VEE Express 8.5  
This self-extracting file contains Keysight VEE Express 8.5. If you wish to use VEE Express 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher.

可下载的文件 2007-10-20

null EXE 69.10 MB
Keysight VEE Pro 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Pro to Version 8.51. This patch works only with VEE Pro 8.5 and includes the Readme file.

可下载的文件 2008-01-25

null ZIP 21.60 MB
Keysight VEE Pro 8.5 Runtime 
This self-extracting file contains Keysight VEE Pro 8.5 Runtime. If you wish to use VEE Pro 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher.

可下载的文件 2007-09-27

null EXE 161 MB
Keysight VEE Runtime 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Runtime to Version 8.51. This patch works only with VEE Runtime 8.5 and includes the Readme file.

可下载的文件 2008-01-25

null ZIP 10.90 MB
Keysight VEE Express 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Express to Version 8.51. This patch works only with VEE Express 8.5 and includes the Readme file.

可下载的文件 2008-01-25

null ZIP 19.40 MB
Keysight VEE Student 8.51 Patch 
This is a patch program to update the 8.5 version of VEE Student to Version 8.51. This patch works only with VEE Student 8.5 and includes the Readme file.

可下载的文件 2008-01-25

null ZIP 19.30 MB
Keysight VEE Pro 8.0 
This self-extracting file contains Keysight VEE Pro 8.0. If you wish to use VEE Pro 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher.

可下载的文件 2006-11-25

null EXE 258 MB
Keysight VEE Express 8.0 
This self-extracting file contains Keysight VEE Express 8.0. If you wish to use VEE Express 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher.

可下载的文件 2006-12-25

null EXE 105 MB
Keysight VEE Pro 8.0 Runtime 
This self-extracting file contains Keysight VEE Pro 8.0 Runtime. If you wish to use VEE Pro 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher.

可下载的文件 2006-12-25

null EXE 74.10 MB
Keysight VEE Pro 8.0 Help Files in Japanese 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeJapanese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veejapanese.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veejapanese.chm to open Properties dialog box, and press “Unblock” button under General tab.

可下载的文件 2007-04-12

null CHM 9.12 KB
Keysight VEE Pro 8.0 Help Files in Korean 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeKorean.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veeKorean.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veeKorean.chm to open Properties dialog box, and press “Unblock” button under General tab.

可下载的文件 2007-04-12

null CHM 8.55 KB
Keysight VEE Pro 8.0 Help Files in Simplified Chinese 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veesimChinese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veesimChinese.chm after installing the patch. . If help topics can’t display normally on Windows XP, please right click veesimChinese.chm to open Properties dialog box, and press “Unblock” button under General tab.

可下载的文件 2007-04-12

null CHM 7.96 KB
Keysight VEE Pro 8.0 Help Files in Traditional Chinese 
Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeTChinese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veeTChinese.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veeTChinese.chm to open Properties dialog box, and press “Unblock” button under General tab.

可下载的文件 2007-04-12

null CHM 7.68 KB
Keysight VEE Pro 8.01 Patch 
This is a patch program to update the 8.0 version of VEE Pro to Version 8.01. This patch works only with VEE Pro 8.5 and includes the Readme file.

可下载的文件 2007-04-12

null ZIP 25.40 MB
Keysight VEE Express 8.01 Patch 
This is a patch program to update the 8.0 version of VEE Express to Version 8.01. This patch works only with VEE Express 8.5 and includes the Readme file.

可下载的文件 2007-04-12

null ZIP 24.60 MB
Keysight VEE Runtime 8.01 Patch 
This is a patch program to update the 8.0 version of VEE Runtime to Version 8.01. This patch works only with VEE Runtime 8.5 and includes the Readme file.

可下载的文件 2007-04-12

null ZIP 6.78 MB
Keysight VEE Pro 7.0 User's Guide  
This manual is current for VEE Pro 7.0.

可下载的文件 2004-03-18

null PDF 6.64 KB
Keysight VEE Pro 7.0 User's Guide in German 
This manual is current for VEE Pro Version 7.

可下载的文件 2004-02-21

null PDF 5.30 KB
Keysight VEE Pro 7.0 User's Guide in Japanese 
This manual is current for VEE Pro Version 7.

可下载的文件 2004-04-16

null PDF 6.58 KB
Keysight VEE Pro 7.5 User's Guide 
This manual is current for VEE Pro 7.5. German and Japanese versions of this manual will be available October 2005.

可下载的文件 2005-05-11

null PDF 6.19 KB
Keysight VEE Pro 7.52 Patch 
This is a patch program to update the 7.51 version of VEE Pro to Version 7.52. This patch works only with VEE Pro 7.51. Please see the More information link for installation instructions.

可下载的文件 2006-01-24

null EXE 3.31 MB
Keysight VEE Pro Advanced Techniques 
This manual is current for VEE Pro Versions 7.5, 7.0, 6.2, 6.1, and 6.0 and remains unchanged.

可下载的文件 2004-03-18

null PDF 11.04 KB
Keysight VEE Pro Advanced Techniques in Japanese 
This manual is current for VEE Pro Versions 7.5, 7.0, 6.2, 6.1, and 6.0 and remains unchanged.

可下载的文件 2000-10-24

null PDF 4.70 KB
Keysight Vee Pro 7.52 RunTime Patch 
This is a patch program to update the 7.51 version of VEE Pro RunTime to Version 7.52. This patch works only with VEE Pro 7.51 RunTime. Please see the More information link for installation instructions.

可下载的文件 2006-01-24

null EXE 1.14 MB
Keysight VEE Pro 7.51 
This self-extracting file contains Keysight VEE Pro 7.51, as well as .pdf versions of the documentation and tutorials for VEE Pro. To install VEE Pro 7.51, you also need IO Libraries Suite 14.0 or higher.

可下载的文件 2005-06-01

null EXE 275 MB
Keysight VEE Pro 7.51 RunTime 
Provides runtime support for .vxe files developed with VEE Pro 7.51.

可下载的文件 2005-06-01

null EXE 90.80 MB
Keysight VEE Pro 7.0x Config File Update 
For VEE 7.0x users who use Microsoft .NET, save vee.exe.config to where vee.exe is located and save veerun.exe.config to where veerun.exe is located. VEE 7.51 users should apply the VEE 7.52 patch directly. This is to fix a problem with side-by-side installation of .NET Framework 2.0 and .NET Framework 1.1.

可下载的文件 2006-01-31

null EXE 1 Bytes
Keysight VEE Pro Runtime 7.0x Config File Update  
For VEE 7.0x users who use Microsoft .NET, save vee.exe.config to where vee.exe is located and save veerun.exe.config to where veerun.exe is located. VEE 7.51 users should apply the VEE 7.52 patch directly. This is to fix a problem with side-by-side installation of .NET Framework 2.0 and .NET Framework 1.1.

可下载的文件 2006-01-31

null EXE 1 Bytes
Keysight VEE Pro 7.03 Patch 
This is a patch program to update the 7.01 version of VEE Pro to Version 7.03. NOTE: You MUST apply the VEE Pro 7.01 patch to VEE Pro 7.0 before applying this one. Please see the More Information link for installation instructions.

可下载的文件 2005-02-16

null EXE 3.06 MB
Keysight VEE Pro 7.01 Patch  
This is a patch program to update the 7.0 version of VEE Pro to Version 7.01. This patch works only with VEE Pro 7.0. Please see the More information link for installation instructions.

可下载的文件 2004-07-22

null EXE 1.24 MB
Keysight Vee Pro 7.03 RunTime Patch 
This is a patch program to update the 7.01 version of VEE Pro RunTime to Version 7.03. NOTE: You MUST apply the VEE Pro 7.01 RunTime patch to the VEE Pro 7.0 RunTime before applying this one. Please see the More Information link for installation instructions.

可下载的文件 2005-02-16

null EXE 1.05 MB
Keysight VEE Pro 7.01 RunTime Patch 
This is a patch program to update the 7.0 version of VEE Pro RunTime to Version 7.01. This patch works only with VEE Pro 7.0 RunTime. Please see the More information link for installation instructions.

可下载的文件 2004-07-22

null EXE 1.03 MB
Keysight VEE Pro 7.0 
This self-extracting file contains Keysight VEE Pro 7.0 and Keysight IO Libraries runtime, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro.

可下载的文件 2004-03-12

null EXE 238 MB
Keysight VEE Pro 7.0 RunTime 
Provides runtime support for .vxe files developed with VEE Pro 7.0.

可下载的文件 2004-03-12

null EXE 68.20 MB
Keysight VEE Pro 6.2  
This self-extracting file contains Keysight VEE Pro 6.2 and Keysight IO Libraries, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro.

可下载的文件 2003-07-31

null EXE 229 MB
Keysight VEE Pro 6.2 RunTime 
Provides runtime support for .vxe files developed with VEE Pro 6.2.

可下载的文件 2003-07-31

null EXE 45.40 MB
Keysight VEE Pro 6.2 Advanced Techniques 
This manual is unchanged from the 6.0, 6.01, and 6.1 manuals.

可下载的文件 2000-03-28

null PDF 4.82 KB
Keysight VEE Pro 6.2 Advanced Techniques in Japanese 
This manual is unchanged from the 6.0, 6.01, and 6.1 manuals.

可下载的文件 2000-10-24

null PDF 4.59 KB
Keysight VEE Pro 6.2 Help Files in Japanese 
This is a self-extracting zip file that unpacks vee.hlp and vee.cnt in order to replace English version help files. Please view the Read Me for instructions. Note that this is the same patch as "Keysight VEE Pro 6.1 Help Files in Japanese".

可下载的文件 2002-07-16

null EXE 1.44 KB
Keysight Vee Pro 6.2 User's Guide  
This manual is unchanged from the 6.0, 6.01, and 6.1 manuals.

可下载的文件 2003-03-28

null PDF 5.42 KB
Keysight VEE Pro 6.2 User's Guide in German  
This manual is current for VEE Pro Version 6.2.

可下载的文件 2000-07-10

null PDF 6.30 KB
Keysight VEE Pro 6.2 User's Guide in Japanese 
This manual is current for VEE Pro Version 6.2.

可下载的文件 2000-07-20

null PDF 6.53 KB
Keysight VEE Pro 6.11 Patch File 
This is a patch program to update the 6.1 version of VEE to version 6.11. Only works with VEE 6.1. Please view the Read Me for instructions.

可下载的文件 2003-05-22

null EXE 845 KB
Keysight VEE Pro 6.1  
This self-extracting file contains Keysight VEE Pro 6.1, which is a powerful graphical programming environment for fast measurement analysis results. This file also includes PDF versions of the documentation and the tutorials.

可下载的文件 2002-05-10

null EXE 199 MB
Keysight VEE Pro 6.1 Help Files in Japanese 
This is a self-extracting zip file that unpacks vee.hlp and vee.cnt in order to replace English version help files. Please view the Read Me for instructions.

可下载的文件 2002-07-16

null EXE 1.44 KB
Keysight VEE Pro 6.01 RunTime Bundle (Obsolete) 
Provides runtime support for .vxe files developed with VEE Pro 6.01. This bundle contains the files (released August 15, 2000) already in the runtime directory of your VEE Pro 6.01 CD.

可下载的文件 2002-08-01

null EXE 21.90 MB
Keysight VEE Pro 6.1 RunTime Bundle 
Provides runtime support for .vxe files developed with VEE Pro 6.1. This bundle contains the files (released May 15, 2002) already in the runtime directory of your VEE Pro 6.1 CD.

可下载的文件 2002-08-01

null EXE 43.90 MB
Keysight VEE Pro 6.03 Patch File 
This self extracting archive contains the patch programs to update the 6.01 version of VEE Pro and VEE Pro RunTime to version 6.03. These patch files are provided to those customers using VEE 6.01 who are using the Keysight T&M Programmers Toolkit. It must be applied to VEE to make it compatible with the VEE Import Wizard in the T&M Programmers Toolkit. It also contains a few other defect fixes which are documented in the Read Me. Please view the Read Me for instructions.

可下载的文件 2002-03-21

null EXE 2.16 MB
Keysight VEE Pro 5.01 Runtime Bundle (Obsolete) 
Provides runtime support for .vxe files developed with VEE Pro 5.0. NOTE: VEE 5.0 is no longer a supported product. This file is provided as a convenience to VEE 5.0 developers, and does not imply support of VEE 5.0.

可下载的文件 2003-01-22

null EXE 5.94 MB
VEE PeekPoke DLL For Windows 95 & Windows NT (Obsolete) 
This self-extracting archive contains files for using and building an I/O-port PeekPoke.

可下载的文件 2000-04-20

null EXE 97.60 KB
VEE PeekPoke DLL For Windows NT (Obsolete)  
The Parallel & I/O Port Peek-Poke Driver for Windows NT.

可下载的文件 2000-04-20

null EXE 32.90 KB
VEE Utility To Prevent More Than One Instance Of VEE Running (Obsolete) 
A DLL to allow a VEE program to determine how many other copies of VEE are running.

可下载的文件 2000-04-20

null EXE 68 Bytes
HP Driver Writer's Tool (Obsolete)  
The HP Driver Writer's Tool (HP DWT) is a programming tool designed to help you develop simple instrument drivers (IDs) quickly.

可下载的文件 2000-04-20

null EXE 117 Bytes