Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Keysight EEsof EDA Device Model Support

Keysight EEsof EDA Model Support

The links below lead to individual tables that list device models supported in Keysight EEsof EDA products. For Advanced Design System/RF Design Environment (ADS/RFDE) or GoldenGate, these represent models that are available in the simulator. For the Integrated Circuit Characterization and Analysis Program (IC-CAP), these represent models for which a commercial extraction routine product is available for use with IC-CAP. The ADS simulator ships with IC-CAP, so any model available in ADS can be extracted with IC-CAP. You also have the option of simulating Verilog-A models directly with ADS using the Verilog-A Compiler.

Please feel free to direct any questions regarding the tables in the links below to your Keysight EEsof EDA Technical Support representative.

Model Technologies

Click one of the links below to access the table for a model technology of interest.