Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Do you have information on Spectrum Analyzer Printer compatibility?

For information about traditional printer compatibility for the models listed below, please refer to the appropriate link for your instrument in the Related Links section of this webpage.

  • 8561A, 8562A/B
  • 8560A, 8561B, 8563A
  • 8560E, 8561E, 8562E, 8563E, 8564E, 8565E
  • 8560EC, 8561EC, 8562EC, 8563EC, 8564EC, 8565EC
  • 8590A/B, 8591A, 8592A/B, 8593A, 8594A, 8595A
  • 8590D, 8590L 8591C, 8591E, 8592D, 8592L, 8593E, 8594E, 8595E, 8596E
  • 89410A, 89441A
  • ESA-L1500A (E4411A)
  • ESA-E Series (E4401B, E4402B, E4404B, E4405B, E4407B)
  • ESA-L Series (E4411B, E4403B, E4408B)
  • ESA-EM Series (E7401A, E7402A, E7403A, E7404A, E7405A)
  • E4406A
  • 89600A
  • MMS (all 70000 Series analyzers)
  • PSA Series (E4440A, E4443A, E4445A, E4446A, E4447A, E4448A)

This PDF version of the printer compatibility guide requires the Adobe Acrobat Reader.

BenchVue is a free connectivity software solution that supports PSA, ESA, and X-Series Signal Analyzers.  With BenchVue, instrument screen captures can be saved and exported to Microsoft Word and Excel docments.

BenchVue Software

Agilent IntuiLink is a free connectivity software solution that is no longer supported.  It provided connectivity to PSA and ESA Specturm Analyzers.  Agilent IntuiLink only supported up to the Windows XP Operating System.  IntuiLink is not compatible with Windows 7 and later operating systems.  With IntuiLink, instrument screen captures can be printed to any printer that is set up on your PC.

IntuiLink Connectivity Software