Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B1500A Application Test : Creating a Test Sequence Using the B1500A EasyEXPERT Software

Library Installation:

Install this software update in the following instrument.

  • B1500A with EasyEXPERT

"IV sequence" application test definition used in the application note can be downloaded. The "IV Sequence.zip" includes the IV Sequence.xtd test definition and the background GUI image.

  • Import the application test definition into the B1500A EasyEXPERT Library.

"IV sequence" application test definition is imported in the "CMOS" library category.

  • Copy the IV_sequence.png to C:\ProgramFiles\ Keysight\B1500\EasyEXPERT\Graphics\Backgrounds folder.

Revision:

This application test definition runs for all revisions of the Keysight B1500A EasyEXPERT software.

Documentation:

Refer to the application note “Creating a Test Sequence Using Keysight B1500A EasyEXPERT Software” in Documents and Downloads below.

Documents & Downloads

IV Sequence 
Application test definition.

Programming Example 2006-10-10

Creating a Test Sequence Using Keysight EasyEXPERT Software - Data Sheet 
This 16-page application note demonstrates how a test sequence can be created using tests from the CMOS category using the furnished EasyEXPERT "Id-VD" and "Vth gmMax" application test definitions as an example.

Data Sheet 2014-07-31