Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

J2524A Keysight Advisor LAN - FDDI Undercradle Features

General Specifications

  • 100 Mbps data rate
  • Dual fiber MICs for A/S/M and B connections
  • DB-9 for STP
  • RJ-45 for UTP
  • AMD 29030 at 20 MHz with 32 Mbyte of memory
  • Hardware filtering
  • Hardware timestamp with 100 ns resolution

Operating Conditions

Temperature:

  • Operating +5°C to +40°C (+41°F to 104°F)
  • Non-operating -25°C to +60° C (-13°F to 140°F)
    Humidity:
  • Operating 20% to 80% Relative Humidity to 40°C non-condensing
  • Storage 10% to 90% Relative Humidity to 60° C non-condensing

Warranty:

3 years

Regulatory Compliances:

Bears the CE mark