Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

What switches are included with the N2276A?

The N2276A is a microwave switch and attenuator driver card for use in the 3499A or 3499C. The N2276A can be ordered with either:

  • Option 206 : Includes two 87106B switches, SP6T, DC - 20 GHz
  • Option 204 : Includes two 87104B switches, SP4T, DC - 20 GHz

If the N2276A (option 206, or option 204) does not meet your requirements, then consider ordering the N2276B. The N2276B is a microwave switch and attenuator driver card for use in the 3499A or 3499C. The N2276B is shipped without switches for use in custom configurations. The 87104A/B/C and 87106A/BC are compatible with the N2276B.

The N2276A and N2276B can also drive up to two 8490xK/L series attenuators.