Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[VBA Sample Program] Save/Recall Calibration Kit Definition

Overview
This is free software to save/recall calibration kit definition. In most measurements, the user can use pre-defined calibration kits. However, it may be necessary to change the definition of a calibration kit (or create a new one) when a special standard is used. This program enables you to save/recall user defined calibration.

NOTE: You cannot edit the source code of this program.

Revision Number
A.01.05

Operating Conditions
Firmware rev.A.01.xx

Install Procedures
Step1. Download the "SavRecCalKit_ENAL.vba" file.
Step2. Save the "SavRecCalKit_ENAL.vba" to a floppy disk.
Step3. Copy the "SavRecCalKit_ENAL.vba" to the D drive of your ENA-L.

Documents & Downloads

SavRecCalKit_ENAL.vba 

Programming Example 2004-07-23

null EXE 60 KB
Save/recall calibration kit definitions  

User Manual 2004-08-09

null PDF 42 KB