Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

UXR Specifications

 

UXR Specifications
Spec/Criteria Infiniium UXR-Series
3.5 mm models
Infiniium UXR-Series
1.85 mm models
Infiniium UXR-Series
1 mm models
Number of Channels 4 2 or 4 1, 2 or 4
MSO Digital Channels N/A N/A N/A
Real-Time Yes Yes Yes
Equivalent Time Mode No No No
Bandwidth (* = 2 ch only) 13, 16, 20, 25, 33 GHz 40, 50, 59, 70 GHz 5, 25, 40, 59, 70, 80, 100, 110 GHz
Max Sampling Rate 128 GSa/s (4 ch) 256 GSa/s (2ch and 4 ch) 256 GSa/s (4 ch)
Input connector (4) 3.5 mm (50-ohm)
AutoProbe II Interface
4 or 2 1.8 mm (50-ohm)
AutoProbe III
4ch or 2ch 1.0 mm (50-ohm)
AutoProbe III
Standard Memory 200 Mpts / ch 200 Mpts / ch 200 Mpts / ch
Maximum Memory 2 Gpts / ch 2 Gpts / ch 2 Gpts / ch
Hardware Acceleration Yes Yes Yes
Bandwidth Upgradeability Yes Yes Yes
Additional Upgradability Memory, DDC, BW Extension Channels, Memory, DDC,
BW Extension
Channels, Memory, DDC,
BW Extension
ADC / Vertical Resolution 10 Bits
≥ 14 bits with averaging
10 Bits
≥ 14 bits with averaging
10 Bits
≥ 14 bits with averaging
Max High-Resolution Bits Up to 16 bits Up to 16 bits Up to 16 bits
Hardware Sensivity (full scale) 40 mV to 8 V 60 mV to 4 V 60 mV to 4 V
Vertical sensitivity (w/ zoom) 1 mV to 8 V full scale 1 mV to 4 V full scale 1 mV to 4 V full scale
Minimum Rise/Fall Time 33.8 ps to 13.3 ps (10-90%) 11 ps to 6.3 ps (10-90%) 17.6 ps to 4.0 ps (10-90%)
Noise Floor (50 mV/div)
@ Maximum Bandwidth
1.48 mV rms 2.2 mV rms 2.9 mV rms
Noise Density (10 mV/div) -160.21 dBm/Hz @ 25 GHz -160.21 dBm/Hz @ 25 GHz -160.21 dBm/Hz @ 25 GHz
 
ENOB >6 bits (40 mV/div, 33 GHz) 5.4 bits (40 mV/div, 65 GHz) > 4.5 bits (40 mV/div, 110 GHz)
> 5 bits (40 mV/div, 100 GHz)
DC Gain Accuracy ±1.5% of full scale (Typical: <1%) ±2% of full scale (Typical: ±1%) ±2% of full scale (Typical: ±1%)
Timebase Accuracy 25 ppb 25 ppb 25 ppb
Intrinsic Jitter 25 fs rms 25 fs rms 25 fs rms
Measurement Update Rate > 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
> 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
> 50,000 meas/s (one meas on)
> 250,000 meas/s (10 meas on)
Max Waveform Update Rate > 1,000,000 wfm/s > 1,000,000 wfm/s > 1,000,000 wfm/s
Power 1350 W (4-channel) 1460 W (2-channel)
2620 W (4-channel)
1460 W (2-channel)
2620 W (4-channel)
Power Source 100 to 240 VAC 110 to 240 VAC (2 ch)
200 to 240 VAC (4 ch)
110 to 240 VAC (2 ch)
200 to 240 VAC (4 ch)
Weight 75 lbs (34 kg) 92.7 lbs (42.1 kg) 4 ch
79.7 lbs (36.2 kg) 2 ch
92.7 lbs (42.1 kg) 4 ch
79.7 lbs (36.2 kg) 2 ch
Dimension 17.1" W x 12.24" H x 22.05" D 17.1" W x 12.24" H x 22.05" D 17.1" W x 12.24" H x 22.05" D
CPU / Memory Intel i5-3550s 3 GHz / 16GB std Intel i5-3550s 3 GHz / 16GB std Intel i5-3550s 3 GHz / 16GB std
Display Size 15.4-inch color XGA TFT-LCD with capacitive touch screen 15.4-inch color XGA TFT-LCD with capacitive touch screen 15.4-inch color XGA TFT-LCD with capacitive touch screen
Operating System Windows 10 Windows 10 Windows 10
Triggers Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
(Edge trigger up to scope's
maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
(based on supported protocol
applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
  • AND/OR Qualifier
  • Generic Serial
  • Measurement Limit
  • Non-monotonic Edge
  • Runt (hysteresis qualified
  • Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
(Edge trigger up to scope's
maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
(based on supported protocol
applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
  • AND/OR Qualifier
  • Generic Serial
  • Measurement Limit
  • Non-monotonic Edge
  • Runt (hysteresis qualified
  • Zone
Burst
Edge
Edge transition
Edge then edge (time or event)
Glitch
High-Bandwidth Trigger
(Edge trigger up to scope's
maximum bandwidth)
OR'ed Edges
Pattern / Pulse Range State
Pulse width
Runt
Serial buses
(based on supported protocol
applications)
Setup / Hold
Timeout
Voltage window
Special / Infiniscan:
  • AND/OR Qualifier
  • Generic Serial
  • Measurement Limit
  • Non-monotonic Edge
  • Runt (hysteresis qualified
  • Zone
Serial Bus Triggers and Decodes: I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire I2C, SPI, Quad SPIeSPI, Quad eSPI, RS232, UART, JTAG, I2S, SVID, Manchester, PCIe Gen 1/2, USB 1.x and 2.0, 10/100 Mb/s Ethernet, USB-PD, CAN, LIN, CAN-FD, FlexRay, SENT, Automotive Ethernet, RFFE, I3C, SPMI, C-PHY, D-PHY, DigRF, LLI, CSI-3, UniPro, UFS, SSIC, ARINC 429, MIL-STD 1553, SpaceWire
Compliance Applications 10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
HDMI 1.4 and HDMI 2.1
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
ONFI (Open NAND Flash Interface)
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
Ethernet CAUI-4
HDMI 1.4 and HDMI 2.1
IEEE802.3bs/cd
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
OIF-CEI 4.0
ONFI (Open NAND Flash Interface)
PCI Express 5.0
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
10M/100M/1GBASE-T
100GBASE-CR4
100GBASE-KR4
10GBASE-KR and 40GBASE-KR4
10GBASE-T and MGBASE-T
40GBASE-CR4 and 100GBASE-CR10
DDR2 and LPDDR2
DDR3 and LPDDR3
DDR4 and LPDDR4
DDR5 TX
DisplayPort 1.4
eDP 1.4 (Embedded DisplayPort)
Ethernet CAUI-4
HDMI 1.4 and HDMI 2.1
IEEE802.3bs/cd
MIPI C-PHY
MIPI D-PHY
MIPI M-PHY
OIF-CEI 4.0
ONFI (Open NAND Flash Interface)
PCI Express 5.0
PCIe 1.0 to 4.0
SAS-4 (Serial Attached SCSI-4)
SATA 6Gb/s
SD UHS-II
SFP+ and QSFP+
Thunderbolt 3
USB 2.0
USB 3.2: 5 Gbps and 10 Gbps
XAUI
Measuremet Applications Timing jitter, vertical noise, and
phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and
phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Timing jitter, vertical noise, and
phase noise analysis
User-Defined Application
De-Embedding
Equalization
Crosstalk
InfiniiSim
Power Integrity analysis
PAM-3 and PAM-4 analysis
Wideband RF analysis
Recommeded Probes InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter InfiniiMax 1169B (with N5442A), N7001A, N7002A, N7003A, N2801A, N2802A, N2803A -- all with N2852A AP3 adapter

Learn more about Infiniium UXR-Series Real-Time Oscilloscopes