Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Promo: Supercharge Your Oscilloscope Bandwidth!

Start date: August 1, 2019   End date: March 31, 2020
Promotion Code: 6.040
Availability: Worldwide

Supercharge Your BandwidthFor a limited time, you can purchase a 4-channel InfiniiVision 3000T X-, 4000 X-, or 6000 X-Series mixed signal oscilloscope (MSO) and receive a free bandwidth upgrade to the next-higher-bandwidth model!

Higher oscilloscope bandwidth allows you to more accurately measure signals with higher frequency content. And when you are considering an oscilloscope for today’s applications, it’s important to consider tomorrow’s measurement needs, which usually require additional bandwidth.

With this offer, purchase a 4-channel InfiniiVision 3000T X-, 4000 X-, or 6000 X-Series mixed signal oscilloscope (MSO) from an authorized Keysight Distributor for the price of the next-lower-bandwidth, four-channel MSO model (see table below).

InfiniiVision X-Series oscilloscopes are designed to help get your job done simply and quickly. With the industry’s fastest waveform update rate, InfiniiVision oscilloscopes reveal elusive signal problems faster; provide advanced triggering to help isolate signal problems, including hardware-based zone trigger; and offer an extensive suite of application-specific software packages to help you solve any problem with ease.

Purchase a mixed signal oscilloscope today and supercharge your oscilloscope with more bandwidth for free.

Eligible Products
MSOX3024T MSOX3034T MSOX3054T MSOX3104T
MSOX4034A MSOX4054A MSOX4104A MSOX4154A
MSOX6004A (2.5 GHz) MSOX6004A (4 GHz) MSOX6004A (6 GHz)  

Take advantage of this offer:
 

Documents & Downloads

Supercharge Your Bandwidth - Flyer 
For a limited time, you can purchase a 4-channel InfiniiVision 3000T X-, 4000 X-, or 6000 X-Series mixed signal oscilloscope (MSO) and receive a free bandwidth upgrade to the next-higher-bandwidth model!

Promotional Materials 2020-03-31

null PDF 1.30 MB