Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Long-awaited mmWave Low-loss Dielectric material test solution

Split Cylinder resonator method is available up to 80GHz NOW!

The millimeter wave material market is changing drastically by 5G and automotive radar. A reliable measurement solution for leading edge materials is needed to succeed in the market.

The 80 GHz split-cylinder resonator responds to this market demand and provides easy-to-use and accurate dielectric material measurements. Our split cylinder has already established in the market as a low loss material test solution up to 50 GHz. By optimizing its design for the latest machining technology, the upper frequency limit has been greatly extended to 80 GHz. As a result, it has become possible to easily perform measurement with good reproducibility in a wide frequency range from 10 GHz to 80 GHz using a flat plate sample.

By combining excellent hardware with the software developed by the national institute of Advanced Industrial Science and Technology (AIST) in Japan, reliable measurements are assured.

Features

  • Ideal for evaluation of low loss dielectric materials with tan δ 0.01 or less
  • Easy and reproducible permittivity measurements realized in millimeter wave with unique fixture design
  • Reliable measurement by the AIST* software

* The national institute of Advanced Industrial Science and Technology in Japan

Related Link

Documents & Downloads

Long-awaited mmWave Low-loss Dielectric material test solution 
Split Cylinder resonator method is available up to 80GHz NOW!

Brochure 2019-03-14

null PDF 870 KB