Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A New Standard in Precision Current Stability and Programming Accuracy

Achieve higher levels of precision current stability and programming accuracy

BiRa Systems produces a Precision Current Regulator Controller (PCRC) in a slim 1U package. Used in systems with Keysight N5700 and N8700 Series DC (system) power supplies, the BiRa’s Precision Current Regulator Controller is able to stabilize output current to as low as 5ppm.

  • Current precision, accuracy and stability
  • Functions as an external constant current feedback loop controller
  • Versatile controller compatible with Keysight N5700 and N8700 power supplies
  • Independent high current measurement system
  • Additional connections for 1-4 external interlocks for personnel safety and equipment protection

Documents & Downloads

A New Standard in Precision Current Stability and Programming Accuracy 
High Precision Power Supply Solution - Keysight Technologies and BiRa Systems, Inc. Precision Current Regulator Controller (PCRC) for Keysight DC power supplies

Brochure 2018-02-10

null PDF 324 KB