Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9010B EXA Signal Analyzer Upgrades

UpgradeMost all of the N9010B options that are sold at the time of instrument purchase are also available as an upgrade option. Upgrade options can vary from a simple license key installation to more complex upgrades that involve installing multiple pieces of hardware.  For each upgrade option it is advised that each row in the table is read and understood.  Before purchasing an upgrade option that contains hardware items, the following steps should be taken:

  1. View the installation note by selecting the Install Note link in the Upgrade Contents cell.
  2. Determine from the installation instructions the complexity of the installation and whether you will perform the upgrade yourself or have a Keysight Service Center perform the installation.
  3. Review the Utilities, Adjustments & Performance Verification Tests section of the installation instructions to see what the required adjustments and performance tests are once the upgrade is installed.
  4. Review the following lists of test equipment requirements for each required adjustment and performance test to further determine whether you have the ability to perform the upgrade yourself or have a Keysight Service Center perform the installation.

If an upgrade option is going to be installed by a Keysight Service Center, additional labor charges may apply. Your Keysight field engineer can provide an all inclusive quote.

All instrument adjustments are automated and require the use of the Keysight Performance Verification & Adjustment Software.

Many hardware upgrades will require the redemption and installation of a license key file to activate the option. Once a entitlement certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website

N9010B Internal Hardware Option Upgrades
Option Description Order As eDelivery Upgrade Content Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time
507, 513, 526, 532, 544
 
Frequency Range Upgrades
 
Refer to table
 
No
  1. Hardware
  2.  Install Note
  3.  Entitlement Certificate
     

Note: Does not include internal preamplifier upgrade unless frequency range is being upgrade from 32 GHz to 44 GHz
 

None Included in upgrade price
 
Not applicable None Keysight Service Center
 
Included in upgrade price
 

B403

Analysis Bandwidth Upgrade to 40 MHz and Microwave Preselector Bypass (MPB) for Options 503, 507, 513, and 526 N9010BU-B40 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes

None

532, 544 Service Center Recommended4

Install=3.0 Hrs
Adjust & Verify=9.0 Hrs

Analysis Bandwidth Upgrade to 40 MHz and Microwave Preselector Bypass (MPB) for Options 532 and 544 N9010BU-BUN No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes None 503, 507, 513, 526  Service Center Recommended Install=3.0 Hrs.
Adjust & Verify=9.0 Hrs.
CR3 Connector Rear, 2nd IF Output N9010BU-CR3 Yes
  1. Install Note
  2. Entitlement Certificate
None No

Yes
MUST READ
Option CRP, B40, MPB, or DP2 must currently be installed

None Advanced User4

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Connector Rear, 2nd I.F. and Arbitrary I.F. Outputs N9010BU-HL3 No
  1.  Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes None

B40, DP2, MPB, 532, 544

MUST READ

Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs
CRP Connector Rear, Arbitrary IF Output Refer to FAQ n/a n/a n/a n/a n/a n/a n/a

n/a

Connector Rear, 2nd I.F. and Arbitrary I.F. Outputs N9010BU-HL3 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes None

B40, DP2, MPB, 532, 544

MUST READ

Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs
DP2 Digital Processor with 2 GB Capture Memory

Only available with original instrument purchase

Note: See option B40 for upgrades (all option B40 upgrades include DP2)

Not applicable Not applicable None No Not applicable Not applicable Not applicable Not applicable
EA3 Electronic Attenuator, 9 kHz to 3.6 GHz N9010BU-EA3 Yes
  1. Install Note
  2. Entitlement Certificate
Npone Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=2.5 Hrs

EDP Enhanced Display Package N9010BU-EDP Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EMC Basic EMC Functionality N9010BU-EMC Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

ESC External Source Control Feature N9010BU-ESC No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EXM External Mixing N9010BU-EXM No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes 532 or 544 503, 507, 513, 526 Service Center Recommended

Install=2.0 Hrs
Adjust & Verify=8.0 Hrs

FP2 Fast Power, up to 40 MHz BW N9010BU-FP2 Yes
  1. Install Note
  2. Entitlement Certificate
None No B40 B25 or Std. 10 MHz Analysis BW User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
FSA Fine Resolution Step Attenuator N9010BU-FSA Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=2.5 Hrs

FS1 Fast Sweep Capability

Included with all new instruments and upgrades that include B40 or MPB or DP2

Yes
  1. Install Note
  2. Entitlement Certificate
None  No B40 or DP2 or MPB None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs 
FS2 Enhanced Fast Sweep Capability N9010BU-FS2 Yes
  1. Install Note
  2. Entitlement Certificate
A.18.24 No DP2 None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
MPB MPB Microwave Preselector Bypass (Requires B40 and/or DP2) N9010BU-MPB No
  1. Install Note
  2. Entitlement Certificate
Nonwe Yes DP2 and/or B40 must be currently installed 503 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=4.0 Hrs

NF2 Noise Floor Extension, Instrument Alignments N9010BU-NF2 Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User Install=0.5 Hrs
Adjust & Verify=1.0 Hrs
P03 Preamplifier (specified range 100 kHz to 3.6 GHz) N9010BU-P03
 
Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

P07 Preamplifier, 7 GHz N9010BU-P07 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None 503 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

P13 Preamplifier, 100 kHz to 13.6 GHz N9010BU-P13 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes 513, 526, 532, or 544 503, 508 Service Center Recommended4 Install=0.5 Hrs
Adjust & Verify=3.5 Hrs
P26 Preamplifier, 100 kHz to 26.5 GHz N9010BU-P26 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes 526, 532, or 544 503, 508, 513 Service Center Recommended4 Install=0.5 Hrs
Adjust & Verify=3.5 Hrs
P32 Preamplifier, 32 GHz (Use with Option 532 only) N9010BU-P32 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes 532 503, 507, 513, 526, 544 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

P44 Preamplifier, 44 GHz (Use with Option 544 only) N9010BU-P44 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes 544 503, 507, 513, 526, 532 Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

PFR
Precision Frequency Reference N9010BU-PFR Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None None Service Center Recommended4

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

SF1 Security Features, Exclude Launching Programs N9010BU-SF1 Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User Install=1.0 Hrs
Adjust & Verify=0.0 Hrs
 
SF2 Security Features, Prohibit Saving Results N9010BU-SF2 No
  1. Install Note
  2. Entitlement Certificate
None No None None User Install=1.0 Hrs
Adjust & Verify=0.0 Hrs
 

SSD

Windows Embedded Standard 7 Solid State Drive ⇒ MUST READ N9010BU-SSD No
  1. Hardware
  2. Install Note
  3. Software
None No2 None None Advanced User Install=1.0 Hrs
Adjust & Verify=0.0 Hrs
TDS Time Domain Scan N9010BU-TDS Yes
  1. Install Note
  2. Entitlement Certificate
A.19.05 No
  1. Option B40 or DP2
  2. N6141C, EMI Measurement Application
Windows XP User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
 
W10 Windows 10 Solid State Drive ⇒MUST READ N9010BU-SS1 No
  1. Hardware
  2. Install Note
  3. Software
None No2 PC7 None Advanced User Install=1.0 Hrs
Adjust & Verify=0.0 Hrs
 
YAS Y-Axis Output N9010BU-YAS Yes
  1. Install Note
  2. Entitlement Certificate
None No None None Advanced User4 Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

1 While the completion of the recommended adjustments and performance tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications. A full instrument calibration is the only way to guarantee that all instrument specifications are being met
2 The instrument calibration data file MUST be transferred in order for the analyzer to meet specifications. If the cal file is not transferred all adjustments and performance tests must be performed. Refer to the Installation Note for details
3 If MIMO or Single Acquisition Combined Measurements (-XFP options) are being performed, contact your local Keysight representative before upgrading
4 Upgrade can be performed by the User without any performance verification required if the instrument being upgraded is still within it's original factory calibration cycle and no major repairs or adjustments have been performed on it. See the upgrade installation note for more details.
 

N9010B External Hardware Option Upgrades
Option Description Order As eDelivery Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time
1CM113A Rack Mount Kit (Rack Flanges Only) 1CM113A No
  1. Hardware
  2. Install Note
None None None PRC, 1CN103A, 1CP105A User Install=0.5 Hrs
1CN103A Front Handle Kit (Handles Only) 1CN103A No
  1. Hardware
  2. Install Note
None None None PRC, 1CM113A, 1CP105A User Install=0.5 Hrs
1CP105A Rackmount Kit w/ Handles 1CP105A No
  1. Hardware
  2. Install Note
None None None PRC, 1CM113A, aCN103A User Install=0.5 Hrs
1CR013A Rack Slide Kit (Rack Slides Only) E4406-60115 or 1CR013A No
  1. Hardware
  2. Install Note
None None None PRC User Install=1.0 Hrs
 
1DVR001A USB DVD-ROM/CD-R/RW Drive 1DVR001A or 0950-5369 No
  1. Hardware
None None None None Not applicable Not applicable
1KBD001A USB Keyboard - Compact 1KBD001A or 0960-2929 No
  1. Hardware
None None None None Not applicable Not applicable
MLP001A Minimum Loss Pad, 50Ω Type-N(m) to 75Ω BNC(f) MLP001A or 0955-1020 No
  1. Hardware
None None None None Not applicable Not applicable
1MSE001A USB Mouse 1MSE001A or 0960-3250 No
  1. Hardware
None None None None Not applicable Not applicable
PRC Portable Configuration

N9010BU-PRC

No
  1. Hardware
  2. Install Note
None None None 1CM113A, 1CP105A, 1CN103A, 1CR013A User Install=1.0 Hrs

Instrument Software

Instrument Software Update

The software update package for the X-Series Signal Analyzers contains the spectrum analyzer measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.

Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the analyzer.

The latest revision of the instrument software installer can be found at:

Measurement Applications:

To see the complete list of software measurement applications available for the N9020A Signal Analyzer see:

Measurement Applications require the redemption and installation of a license key file (.lic). Measurement application upgrades are meant to be performed by the customer, and no adjustments or performance verification tests are required.

In order to redeem a license key, the end user must have a valid redemption certificate and then go to the Keysight Software License Redemption Website

Available Accessories:

Documents & Downloads

How do I upgrade my Spectrum / Signal Analyzer? 
Information to perform a spectrum analyzer upgrade or signal analyzer upgrade.

FAQ 2019-04-30