Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[Method of Implementation] USB Type-C Cable-Connector Assembly Compliance Test

Overview

This method of implementation (MOI) is a guide for USB Type-C Connectors and Cable Assemblies Compliance Tests using Keysight E5071C ENA Option TDR. Please download the state file as well as the calibration kit definition file that assist making efficient USB Type-C connectors and cable assemblies compliance tests according to the MOI.

Revision Number

Rev.01.00

Measurement Parameters

  • D+/D- Impedance
  • D+/D- Propagation Delay
  • D+/D- Intra-pair Skew
  • Differential Impedance
  • [Raw Cable] Characteristic Impedance
  • [Raw Cable] Intra-Pair Skew
  • [Mated Connector] Differential Impedance
  • [Low Speed Signal] Characteristic Impedance
  • D+/D- Pair Attenuation
  • ILfitatNq, IMR, IXT, IRL, Differential to Common Mode Conversion
  • Shielding Effectiveness
  • Insertion Loss
  • Return Loss
  • NEXT/FEXT between Gen2 Pairs
  • NEXT/FEXT between D+/D- and Gen2 Pairs
  • [Raw Cable] Insertion Loss
  • [Mated Connector] Insertion Loss
  • [Mated Connector] Return Loss
  • [Mated Connector] NEXT/FEXT between Gen2 Pairs
  • [Mated Connector] NEXT/FEXT between D+/D- and Gen2 Pairs
  • [Mated Connector] Differential to Common Mode Conversion
  • [Low Speed Signal] Crosstalk, VBUS Loop L/C, Coupling Factor
Measurement Image

Documents & Downloads

Method of Implementation (MOI) for USB Type-C to Type-C Cable-Connector Assembly Compliance Test 
Keysight Method of Implementation (MOI) for USB Type-C to Type-C Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2015-11-24

null PDF 3.57 MB
E5071C-TDR State File for USB Type-C to Type-C Cable High Speed Signal Compliance Tests (Option 4K5) 
 

Programming Example 2015-11-24

null ZIP 127 KB
E5071C-TDR State File for USB Type-C to Type-C Cable Low Speed Signal Compliance Tests (Option 4K5) 
 

Programming Example 2015-11-24

null ZIP 1.67 MB
Method of Implementation (MOI) for USB Type-C to Legacy Cable-Connector Assembly Compliance Test 
Keysight Method of Implementation (MOI) for USB Type-C to Legacy Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2016-01-21

null PDF 2.97 MB
E5071C-TDR State File for USB Type-C to Legacy Cable Compliance Tests (Option 4K5) 
 

Programming Example 2015-11-24

null ZIP 127 KB
Method of Implementation (MOI) for USB Type-C to Legacy Adapter Assembly Compliance Test 
Keysight Method of Implementation (MOI) for USB Type-C to Legacy Adapter Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2016-01-21

null PDF 2.77 MB
E5071C-TDR State File for USB Type-C to Legacy Adapter Compliance Tests (Option 4K5) 
 

Programming Example 2015-11-24

null ZIP 127 KB
Configuration Files for USB Type-C Cable Assembly Compliance Tool 
Configuration Files to Extract Integrated S-parameters for USB Type-C Cable Assembly Compliance Tool

Programming Example 2015-11-24

null ZIP 32 KB
E5071C CalKit Definition File for USB Type-C Cal Standards 
For Calibration Standards.

Programming Example 2015-02-06

null ZIP 2 KB