Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5063A Hardware, Software & Firmware Upgrades

1. Hardware Upgrades

Digital H/W Module, OS upgrade option for the E5063A Network Analyzer 
Product
Serial-prefix
(From) 
Product
Serial-prefix
(To) 
Order with this number  Description  Type  eDelivery  Upgrade Contents  Minimum Firmware  Incompatible With  Adjustments required after installation  Installed by & Installation Time1 Installation note 
MY541 to MY542,
SG541 to SG542
MY545 and above,
SG545 and above
 E5063AU-0402 Digital H/W Module upgrade
(from Win-7 to Win-10 for COMe CPU)
Hardware Upgrade No Customer Not-Installable Hardware n/a MY543 to MY544,
SG543 to SG544
 
 Yes Keysight Technologies Service Center - 2.0 hrs n/a 
MY543 to MY544,
SG543 to SG544
MY545 and above,
SG545 and above
 E5063AU-0412 Digital H/W Module upgrade
(from Win-7 to Win-10 for Flex-ATX CPU)
 
Hardware Upgrade No Customer Not-Installable Hardware n/a MY541 to MY542,
SG541 to SG542
 
 Yes Keysight Technologies Service Center - 2.0 hrs n/a

 1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

 2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available. 
 

About E5063A Windows 7

  • The E5063A with Windows 7 has the serial prefix of MY541 to MY544 or SG541 to SG544.

  • There are no plans to upgrade to Windows 8.

About E5063A Windows 10

  • The E5063A with Windows 10 has the serial prefix of MY545 and above or SG545 and above.

 

Removable storage for the E5063A Network Analyzer
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after Installation Installed by & Installation Time Installation note
 N/A  E5063-65001  Solid state drive kit (Windows Embedded Standard 7 for MY541/ SG541)  Internal Hardware Upgrade  No  Customer Installable Hardware  n/a  n/a  None  Customer - 0.5 hrs E5063A Security Features
 N/A  E5063-65051  Solid state drive kit (Windows Embedded Standard 7 for MY542/ SG542)  Internal Hardware Upgrade  No  Customer Installable Hardware  A.03.52  n/a  None  Customer - 0.5 hrs E5063A Security Features
 N/A  E5063-65052  Solid state drive kit (Windows Embedded Standard 7 for MY543/ SG543)  Internal Hardware Upgrade  No  Customer Installable Hardware  A.04.01  n/a  None  Customer - 0.5 hrs E5063A Security Features
 N/A  E5063-65056  Solid state drive kit (Windows 10 IoT)  Internal Hardware Upgrade  No  Customer Installable Hardware  A.05.00  n/a  None  Customer - 0.5 hrs E5063A Security Features

 

Frequency upgrade option for the E5063A Network Analyzer
Product option (From) Product option (To) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time  Installation note
E5063A-205 E5063A-215 E5063AU-210 Upgrade from 500 MHz to 1.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-205 E5063A-235 E5063AU-230 Upgrade from 500 MHz to 3 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-215 E5063A-235 E5063AU-231 Upgrade from 1.5 GHz to 3 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-205 E5063A-245 E5063AU-240 Upgrade from 500 MHz to 4.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-215 E5063A-245 E5063AU-241 Upgrade from 1.5 GHz to 4.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-235 E5063A-245 E5063AU-243 Upgrade from 3 GHz to 4.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-205 E5063A-265 E5063AU-260 Upgrade from 500 MHz to 6.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-215 E5063A-265 E5063AU-261 Upgrade from 1.5 GHz to 6.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-235 E5063A-265 E5063AU-263 Upgrade from 3 GHz to 6.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-245 E5063A-265 E5063AU-265 Upgrade from 4.5 GHz to 6.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-205 E5063A-285 E5063AU-280 Upgrade from 500 MHz to 8.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-215 E5063A-285 E5063AU-281 Upgrade from 1.5 GHz to 8.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-235 E5063A-285 E5063AU-283 Upgrade from 3 GHz to 8.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-245 E5063A-285 E5063AU-285 Upgrade from 4.5 GHz to 8.5 GHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-265 E5063A-285 E5063AU-286 Upgrade from 6.5 GHz to 8.5 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-205 E5063A-2D5 E5063AU-2D0 Upgrade from 500 MHz to 14 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-215 E5063A-2D5 E5063AU-2D1 Upgrade from 1.5 GHz to 14 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-235 E5063A-2D5 E5063AU-2D3 Upgrade from 3 GHz to 14 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-245 E5063A-2D5 E5063AU-2D5 Upgrade from 4.5 GHz to 14 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-265 E5063A-2D5 E5063AU-2D6 Upgrade from 6.5 GHz to 14 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-285 E5063A-2D5 E5063AU-2D8 Upgrade from 8.5 GHz to 14 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-205 E5063A-2H5 E5063AU-2H0 Upgrade from 500 MHz to 18 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-215 E5063A-2H5 E5063AU-2H1 Upgrade from 1.5 GHz to 18 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-235 E5063A-2H5 E5063AU-2H3 Upgrade from 3 GHz to 18 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-245 E5063A-2H5 E5063AU-2H5 Upgrade from 4.5 GHz to 18 GHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-265 E5063A-2H5 E5063AU-2H7 Upgrade from 6.5 GHz to 18 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-285 E5063A-2H5 E5063AU-2H6 Upgrade from 8.5 GHz to 18 GHz Hardware No Customer Not Installable A.01.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-2D5 E5063A-2H5 E5063AU-2HD Upgrade from 14 GHz to 18 GHz Hardware No Customer Not Installable A.03.00 n/a Yes Keysight Technologies Service Center n/a
E5063A-722 E5063A-721 E5063AU-721 Add GPIB Hardware No Customer Not Installable A.04.01 MY541/542, SG541/542 Yes Keysight Technologies Service Center n/a
E5063A-732 E5063A-731 E5063AU-731 Add Handler IO Hardware No Customer Not Installable A.04.01 MY541/542, SG541/542 Yes Keysight Technologies Service Center n/a

 

2. Software Upgrades

E5063A Network Analyzer Software Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5063A-011 E5063AU-011 Time domain analysis/Test Wizard Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.
E5063A-010 E5063AU-010 Time domain analysis Software Yes License Key (*1) A.03.00 E5063A-011 No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.
E5063A-006 E5063AU-006 Wireless power transfer analysis Software Yes License Key (*1) A.03.00 n/a No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.

(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

3. Firmware Upgrades