Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Download latest M8195A AWG application notes - explore the possibilities in signal generation

/M8195-Digital_OptikSubmit the form below to begin downloading the application notes: 

NEW! • Fundamentals of Arbitrary Waveform Generation, AWG Primer

This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

• Understand MIPI Receiver Test Challenges and Solutions - Application Note

This application brief gives an overview of the high speed standards developed by the MIPI alliance and how they are related to each other. It explains the functional principles of the three MIPI PHY-layer standards M-PHY, D-PHY and C-PHY pointing out communalities and differences between them. It then focusses on the test challenges of high speed MIPI receivers and Keysight solutions for MIPI receiver test.

• Testing Multi-Level Digital Interfaces with the M8195A Arbitrary Waveform Generator - Application Note

This Application Note shows Keysight’s latest AWG technology using multi-level signaling techniques such as high-speed backplane connections using PAM4 or PAM8, but also technologies in the mobile application space, such as C-PHY. The M8195A is ideally suited to test interfaces using any standard or custom data format up to 32 GBaud.

• Characterizing High-Speed Coherent Optical Transmission Systems - Application Note

Follow Keysight’s series of application notes, which describe how to generate clean and distorted signals and analyze the performance of high-speed coherent optical transmission systems.

• Generating clean modulated signals using the M8195A 65 GSa/s AWG - Application Note

Apply clean signals to your Device Under Test using in-situ calibration and de-embedding of signal path distortions with Keysight’s M8195A 65 GSa/s AWG.

• HDMI Test Solution Enables Comprehensive Physical Layer Compliance Testing - Application Brief

This application brief provides an overview of the HDMI 2.0 interface, describes the measurement challenges, and describes Keysight's HDMI test solution.

This offer available to US, Canada, and Latin America.  Use the black/white globe in top right corner to select your country.

* Required Information.





30 character limit


2 UPPER CASE LETTERS (i.e. NY). Use NA where not applicable for your country.



Please include area code














By clicking Submit, you accept the privacy statement which explains how we collect and use your personal data: Privacy Statement.


Checking this box allows us to insert your details automatically into forms on the Keysight site, making it easier for you to request information from us.