Here’s the page we think you wanted. See search results instead:


Contact an Expert

Keysight Meter Logger Application for iOS and Android Devices

Keysight Meter Logger App is a free iOS / Android application software that allows you to: 

  • Log measurements from up to 3 handheld meters[2] onto your mobile device via Bluetooth® from a safe distance
  • Monitor data streams and plot trending graphs to easily identify intermittent signal behaviors and detect anomalies
  • Quickly analyze graph plots with the built-in mathematical functions
  • Swiftly share recorded data (.CSV and .PDF formats) on the fly, anytime and anywhere

Keysight Meter Logger App includes all the useful features in the previously released Keysight Mobile Meter and Mobile Logger apps. 

Download the FREE App from App Store Download the FREE App from Play Store

Keysight Meter Logger for iOS 

Keysight Meter Logger for Android

Supporting Documentation

Release Note

System Requirements

Any Keysight U1200 series handheld meter [1]
U1177A Infrared (IR) to Bluetooth Adapter (supports Android devices) or U1117A Infrared (IR) to Bluetooth Adapter (supports iOS and Android devices)
Android devices with Bluetooth connectivity [2]
Android Versions: 2.2, 2.3, 3.1, 3.2, 4.0, 4.1, 4.2[3], 4.3, 4.4

[1] U1240B Series requires additional U1179A IR bracket to enable connection with the Bluetooth adapters.
[2] Certain devices are able to connect up to two handled meters only (for e.g., Samsung Galaxy S/S2 and HTC Thunderbolt smartphones)
[3] Android devices’ hardware performance may impact the responsiveness of the Keysight Meter Logger App.

The following Android devices are tested and found compatible with Keysight Mobile Meter and Keysight Mobile Logger. However, the devices are not limited to the list below.

Android Smartphones:

Google Nexus One (Android 2.3)
HTC Sensation Z710e (Android 2.3)
Samsung Galaxy Nexus (Android 4.1)
Asus Garmin Phone M10 (Android 2.2)
Samsung Galaxy Note (Android 4.0)
Samsung Galaxy S3 (Android 4.0)
HTC Desire S (Android 2.3, English version)
Motorola Rarz (Android 4.0)
Hua Wei Ideos X3 U8510 (Android 2.3)
Samsung Note 3 (Android 4.4)
Samsung Galxy 5 (Android 4.4)

Android Tablets:

Google Nexus 7 (Android 4.2)
Asus EeePad Transformer (Android 4.0)
Samsung Galaxy Tab GT-P1010 (Android 2.2)
Samsung Galaxy Tab 7 Plus, 7.7 (Android 3.1/3.2)
Samsung Galaxy Tab 2 7 inches (Android 4.0)

iOS Devices:

iPhone 5s
iPhone 5c
iPhone 5
iPad Air
iPad mini with Retina display
iPad (4th generation)
iPod touch (5th generation)

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to
Keysight Technologies, Inc.

iPad, iPhone, and iPod touch are trademarks of Apple Inc., registered in the U.S. and other countries.