Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Insulation Tester Application Download Page

Keysight Insulation Tester is a free iOS or Android application software that allows iOS or Android based smart devices to perform measurements and generate test report with U1450A/U1460A Series using iOS/Android-based devices.
• Acquire and analyze insulation resistance data from a distance
• Eliminates manual data entry errors for report generation
• Fastest way to generate accurate test reports
• Log data and provide trending graphs to identify intermittent problems (multimeter functionality
 

Download the FREE App from App Store Download the FREE App from Play Store

Agilent Insulation Tester for iOS 

(Keysight Insulation Tester for iOS will be available soon)

Keysight Insulation Tester for Android

                                                                        

Supporting Documentation

Release Note

System Requirements

Keysight U1450A/60A handheld meters
U1177A/U1117A IR-Bluetooth adapter
Android devices with Bluetooth connectivity [1]
Android Versions: 2.2, 2.3, 3.1, 3.2, 4.0, 4.1, 4.2, 4.3, 4.4

Notes:
[1] Keysight Insulation Tester allows one connection at any one time.

The following Android devices are tested and found compatible with Keysight Insulation Tester. However, the devices are not limited to the list below.

Android Smartphones:

Google Nexus One (Android 2.3)
HTC Sensation Z710e (Android 2.3)
Samsung Galaxy Nexus (Android 4.1)
Asus Garmin Phone M10 (Android 2.2)
Samsung Galaxy Note (Android 4.0)
Samsung Galaxy S3 (Android 4.0)
HTC Desire S (Android 2.3, English version)
Motorola Rarz (Android 4.0)
Hua Wei Ideos X3 U8510 (Android 2.3)
Samsung Note 3 (Android 4.4)
Samsung Galxy 5 (Android 4.4)

Android Tablets:

Google Nexus 7 (Android 4.2)
Asus EeePad Transformer (Android 4.0)
Samsung Galaxy Tab GT-P1010 (Android 2.2)
Samsung Galaxy Tab 7 Plus, 7.7 (Android 3.1/3.2)
Samsung Galaxy Tab 2 7 inches (Android 4.0)

iOS Devices:

iPhone 5s
iPhone 5c
iPhone 5
iPad Air
iPad mini with Retina display
iPad (4th generation)
iPod touch (5th generation)

iPad, iPhone, and iPod touch are trademarks of Apple Inc., registered in the U.S. and other countries.
Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to
Keysight Technologies, Inc.