Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4982A Hardware, Software & Firmware Upgrades

1. Hardware Upgrades

E4982A LCR Meter Digital H/W Module, OS upgrade option
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
N/A E4982AU-040
(for S/N Prefix MY521 to MY522, SG521 to SG522)
Plan to release in May, 2015
Win-7 upgrade kit Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 3.0 hrs n/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

About E4982A Windows 7

  • The serial-prefix of the E4982A with Windows 7 are MY523/SG523 or later.
  • The E4982A might arrive with Windows XP until May, 2015. Any E4982A ships after June 1st, 2015 will arrive with Windows 7. (Tentative Schedule)
  • There are no plans to upgrade to Windows 8.
  • Learn more about Windows XP to 7 migration
Frequency upgrade option for E4982A LCR Meter
Product Option (From)
 
Product Option (To)
 
Order with this number
 
Description
 
Type
 
eDelivery
 
Upgrade Contents
 
Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
 
E4982A-030 E4982A-050 E4982AU-050 Upgrade from 300 MHZ to 500 MHz Internal Hardware Upgrade No Customer Not-Installable Hardware B.02.04 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 3.0 hrs Keysight intenal use only
E4982A-030 E4982A-100 E4982AU-100 Upgrade from 300MHz to 1GHz Internal Hardware Upgrade No Customer Not-Installable Hardware B.02.04 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 3.0 hrs Keysight intenal use only
E4982A-050 E4982A-100 E4982AU-101 Upgrade from 500 MHz to 1GHz Internal Hardware Upgrade No Customer Not-Installable Hardware B.02.04 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 3.0 hrs Keysight intenal use only
E4982A-030 E4982A-300 E4982AU-300 Upgrade from 300MHz to 3GHz Internal Hardware Upgrade No Customer Not-Installable Hardware B.02.04 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 3.0 hrs Keysight intenal use only
E4982A-050 E4982A-300 E4982AU-301 Upgrade from 300MHz to 3GHz Internal Hardware Upgrade No Customer Not-Installable Hardware B.02.04 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 3.0 hrs Keysight intenal use only
E4982A-100 E4982A-300 E4982AU-302 Upgrade from 300MHz to 3GHz Internal Hardware Upgrade No Customer Not-Installable Hardware B.02.04 and above n/a Adjustment and performance tests to verify calibration Keysight Technologies service center - 3.0 hrs Keysight intenal use only

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

 

E4982A LCR Meter Other upgrade option
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
E4982A-004 E4982AU-004 Add Opt 004 Working Standard Set Internal Hardware Upgrade No Customer Installable Hardware n/a n/a No n/a n/a
E4982A-020 E4982AU-020 Add Test Fixture Extension Cable Set Internal Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 0.16 hrs E4982-90102

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.