Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Upgrades for 33600A Series Trueform Waveform Generator Models

Order these upgrades to enhance your current 33600A Series Trueform waveform generator as your needs change.

View all 33600A Series waveform generator models

Upgrade

Description

Applicable Models Order as Upgrade Contents Adjustments Required Additional Requirements Installed by, Estimated Installation Time
336BW1U 80 MHz Bandwidth Upgrade for 1-Channel Models 335BW1U increases the bandwidth on 1-channel, 80 MHz 33600A Series waveform generators to 120 MHz. 33611A 336BW1U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No calibration required, user verification can be done to confirm calibration to 120 MHz No Customer, 0.5 hours
336BW2U 80 MHz Bandwidth Upgrade for 2-Channel 336BW2U increases the bandwidth on 2-channel, 80 MHz 33600A Series waveform generators to 120 MHz. 33612A 336BW2U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No calibration required, user verification can be done to confirm calibration to 120 MHz No Customer, 0.5 hours
336MEM1U 64 M Memory Upgrade for 1-Channel Models 336MEM1U adds 64 M samples per channel memory to the 1-channel 80 & 120 MHz 33600A Series waveform generators with arbitrary waveform capabilities for longer waveforms. 33611A 
33621A
336MEM1U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours
336MEM2U 64 M Memory Upgrade for 2-Channel Models 336MEM2U adds 64 M samples per channel memory to the 2-channel 80 & 120 MHz 33600A Series waveform generators with arbitrary waveform capabilities for longer waveforms. 33612A 
33622A
336MEM2U Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours
336SECU File Security Upgrade for 1 & 2-Channel Models 336SECU enables NISPOM and file security to 1 and 2-channel 33600A Series waveform generators. 33611A
33612A
33621A
33622A
336SECU Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours
336IQPU IQ Baseband Signal Player Upgrade for 2-Channel Models 336IQPU adds IQ baseband signal player to 2-channel 33600A Series waveform generators with arbitrary waveform capabilities. Includes amplitude gain and delta offset adjustments and channel-to-channel skew adjustment. 33612A 
33622A
336IQPU Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade No No Customer, 0.5 hours

33600U-OCX High-Stability Timebase Upgrade for 1 & 2-Channel Models

 

33600U-OCX adds high-stability timebase to 1 and 2-channel 33600A Series waveform generators with arbitrary waveform capabilities and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year.

33611A 33612A
33621A
33622A

33600U-OCX Hardware None by customer Return to Keysight for upgrade and calibration Keysight, to be determined upon receipt
3446GPBU Add GPIB interface 33611A
33612A
33621A
33622A
3446GPBU Hardware Customer Installable No Customer, 0.25 hours