Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IntuiLink and BenchVue Supported Instruments

Note: Most IntuiLink software is only supported up through Windows XP; for newer operating systems use BenchVue where supported.

Supported Instruments BenchVue IntuiLink
Digital Multimeters 34401A, 34405A, 34410A, 34411A, 34450A, 34460A, 34461A, 34465A, 34470A   Recommended Some Models
 L4411A, 34420A No Available
Function Generators 33210A, 33220A, 33250A, 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521A, 33521B, 33522A, 33522B, 33611A, 33612A, 33621A, 33622A Recommended Available
DC Power Supplies E3631A, E3632A, E3633A, E3634A, E3646A, E3647A, E3648A, E3649A Recommended Available
N6700A, N6700B, N6701A, N6702A, N6705A, N6705B Recommended No
66309B, 66309D, 66311B, 66311D, 66312A, 66319B, 66319D, 66321B, 66321D, 66332A No Available
N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A, N6972A, N6973A, N6974A, N6976A, N6977A, N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7976A, N7977A Recommended  No
Spectrum and Signal Analyzers

X-Series

N9040B UXA, N9030A PXA, N9020A MXA, N9010A EXA, N9000A CXA

Recommended No

BSA

N9320B, N9322C

Recommended No

PSA

E4440A, E4443A, E4444A, E4445A, E4446A, E4447A, E4448A

Recommended Available

ESA-E

E4402B, E4404B, E4405B, E4407B

Recommended Available

ESA-L

E4403B, E4411B, E4408B

Recommended Available

EMC

E7401A, E7402A, E7403A, E7404A, E7405A

No Available
Oscilloscopes

MSO/DSO
 

InfiniiVision 2000 X-Series
InfiniiVision 3000 X-Series
InfiniiVision 3000 T-Series
InfiniiVision 4000 X-Series
InfiniiVision 6000 Series
InfiniiVision 6000 X-Series
InfiniiVision 7000A/B X-Series
Infiniium 9000A Series
Infiniium S-Series
Infiniium 90000 Series
 

Recommended Some Models

DCA

86100A

No Available
Power Meters E4418B, E4419B No Available
Power Sensors U2021XA, U2022XA,U2041XA, U2042XA, U2043XA, U2044XA, U2049XA LAN Recommended No
Data Acquisition Hardware 34970A, 34972A Recommended 34970A only
34980A No Available
Network Analyzers

ENA

E5061A, E5062A, E5070A, E5070B, E5071A, E5071B, E5071C, E5080A

E5080A Only Most Models

VNA

8712ES, 8712ET, 8714ES, 8714ET, 8719D, 8719ES, 8719ET, 8720D, 8720ES, 8720ET, 8722D, 8722ES, 8722ET, 8753D, 8753E, 8753ES, 8753ET 

No Available

PNA

E8356A, E8357A, E8358A

No Available

FieldFox

N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A

Use FieldFox Data Link Software

No No
Frequency Counters 53131A, 53132A, 53181A No Available
Signal Generators E4400B, E4420B, E4421B, E4422B, E4423B, E4424B, E4425B, E4426B, E4430B, E4431B, E4432B, E4433B, E4434B, E4435B, E4436B, E4437B, E4428C, E4438C, E8241A, E8244A, E8247C, E8257C, E8257D, E8251A, E8254A, E8267C, E8267D No Available
Impedance Analyzers 4294A, 4395A, 4396A No Available
Pulse Function Arbitrary Noise Generator 81150A No Available