Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9322C Basic Spectrum Analyzer Upgrades

Most of the N9322C Basic Spectrum Analyzer options are available for retrofit. The upgrades are normally either a Hardware option or Measurement Personality. Some of the measurement personalities are application specific and may require additional hardware or accessories as well.

Hardware upgrade kits contain installation instructions and the desired assembly. None of the hardware upgrades below require adjustment to meet the published specifications.
More involved upgrades require the instrument be shipped to an Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to an Keysight Service Center to complete the installation.

Some upgrades may require that a minimum firmware be installed. Up-to-date firmware can be downloaded for free from the N9322C Firmware Upgrade Center.

Measurement personality and hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site.
 

Option

Decription

Order As

eDelivery

Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additonal Requiremets Incompatible With Installed By - Installation o Time
1CM

Rack mount Kit

N9322CK-1CM No None Hardware None No None None Customer - 0.5 Hrs
1CP Rack mount kit with handle N9322CK-1CP No None Hardware None No None None Customer - 0.5 Hrs
1TC Hard transit cae N9322CK-1TC No None Hardware None No None None Not applicable
AB2 Smplified Chinese Printed User's Guide N9322CK-AB2 No None User's Guide None No None None Not applicable
ABA English Prited User's Guide N9322CK-ABA No None User's Guide None No None None Not applicable
ABJ Japanese Printed User's Guide N9322CK-ABJ No None User's Guide None No None None Not applicable
AMA AM/FM Demodulation N9322CK-AMA Yes None License key None No None None Customer - 0.0 Hrs
BB1 Baseband input N9322CK-BB1 Yes None License key None No None None Customer - 0.0 Hrs
DMA ASK/FSK Demodulation N9322CK-DMA Yes None License key None No None None Customer - 0.0 Hrs
G01 GPIB interface N9322CK-G01 No Available Hardware, License key None No None None Customer - 0.5 Hrs
MNT Spectrum monitor with spectrogram record and playback N9322CK-MNT Yes None License key None No None None Customer - 0.0 Hrs
P07 Preamplifier, 7 GHz N9322CK-P07 Yes None License key None No None None Customer - 0.0 Hrs
PFR Precision frequency referece Not Upgradeable Not applicable Not applicable Not applicable  Not applicable Not applicable Not applicable Not applicable Not applicable
PRC Portable configuration N9322CK-PRC No Available Hardware None No None None Customer - 0.0 Hrs
PWM USB average power sensor support N9322CK-PWM Yes None License key None No None None Customer - 0.0 Hrs
PWP  USB peak and average power sensor support N9322K-PWP Yes None License key None No None None Customer - 0.0 Hrs
RM7 Reflection Measurement N9322CK-RM7 Yes None License key None No TG7 installed1 None Customer - 0.0 Hrs
SCN Channel Scanner N9322CK-SCN Yes None License key  None No None None Customer - 0.0 Hrs
SEC Security features N9322CK-SEC Yes None License key None No None None Customer - 0.0 Hrs
TG7 Tracking Generator, 7 GHz N9322CK-TG7 No Available Hardware, License key None No None None

Service Center Recommended - 1.0 Hrs

TMG Time-gated spectrum analysis N9322CK-TMG Yes None License key None No None None Customer - 0.0 Hrs
TPN Task planner for test atomation N9322CK-TPN Yes None License key None No None None Customer - 0.0 Hrs
EMC EMI filters and quasi-peak detector N9322CK-EMC Yes None License key None No None None Customer - 0.0 Hrs

1. Requires the tracking generator module (Option TG7). If option TG7 is not installed on the N9322C, please order both N9322CK-TG7 and N9322CK-RM7.

Documents & Downloads

How do I upgrade my Spectrum / Signal Analyzer? 
Information to perform a spectrum analyzer upgrade or signal analyzer upgrade.

FAQ 2019-04-30

N9322C Spectrum Analyzer Firmware 
Firmware file available for download...
Previous Versions

Instrument Firmware/Software Current Version: A.06.27 | 2017-06-28