Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

How does the Microsoft end of support for Windows XP affect my ENA?

(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A E5091A E5092A)

SN prefix
(MYxxx, SGxxx)
Win-XP Win-7
E5061B 491 - 493 494 -   
E5063A N/A 541 -   
E5071C 461 - 464 465 -   
E5072A 511 - 512 513 -   

As of April 8, 2014 Microsoft has ceased supporting the Windows XP operating system. No further security patches will be delivered by Microsoft beyond this date.

Your product will continue functioning to published specification on Windows XP. If you use the product in a networked environment or if you send commands from a remote PC to your ENA, we have prepared recommendations on how to operate in a non-WinXP environment.

In case of any further questions, please contact your local Keysight representative, at your earliest convenience.

 

Q: How do I update the operating system from Windows XP to Windows 7?

A: Order ENA Win-7 upgrade kit. Any hardware configuration can be upgraded.

Q: Is there any combination issue between instrument OS and firmware, software?

A: Firmware which runs on Win-XP is revision A.xx.xx, and firmware which runs on Win-7 is revision B.xx.xx. 
     Firmware revision A.xx.xx cannot run on Win-7 and firmware revision B.xx.xx cannot run on Win-XP.

     After revision B.xx.xx is released, revision A.xx.xx will be fixed only when critical bug is found. For revision A.xx.xx, no enhancement is planned.

     The TDR application which runs on Win-XP is version A, and the one which runs on Win-7 is version B.
     The TDR application version A cannot run on Win-7 and the TDR application version B cannot run on Win-XP.

     After version B is released, version A will be fixed only when critical bug is found. For version B, no enhancement is planned.

Documents & Downloads

Guide for Windows XP End of Support: ENA series Network Analyzers 
This document will help you answer some important questions.

Reference Guide 2014-04-24

null PDF 305 KB
What is the CPU / Storage / Windows OS history? 
The history of CPU type/memory size, storage type/size, windows OS is listed in the table.

FAQ 2018-08-21

Disable USB Autoplay/Autorun Function 
Virus prevention

Misc Downloads Page 2014-10-08