Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

High Performance Digitizers for Advanced Scientific Research

Meet the testing challenges of advanced scientific research with high channel count, high data throughput AXIe digitizers

The Guzik ADC 6000 digitizers can be configured into a complete measurement solution by combining them with Keysight’s M9502A or M9505A AXIe chassis, M8190A Arbitrary Waveform Generator, M9703A digitizer(s) and the M9536A Embedded Controller. With a high channel count, high throughput test system based on AXIe modules from Guzik and Keysight you can meet the challenges of monitoring your advanced scientific research.

  • High performance digitizers for advanced research applications
  • Based on the AXIe open, modular instrumentation standard
  • Flexible channel count with excellent scalability
  • Very fast data throughput of up to 40GB/s
  • Onboard 64GB memory, up to 320GB in 5 slot AXIe chassis
  • Up to 10 GSa/s real-time signal FPGA based processing on each module
  • Used with Keysight AXIe chassis and modules
  • High channel count, high throughout monitoring for advanced research
  • Request more information and Keysight’s partner, Guzik, will contact you to discuss your requirements in more detail.

Documents & Downloads

High Performance Digitizers for Advanced Scientific Research 
High performance digitizers for Advanced Scientific Research – Guzik Test & Measurement and Keysight.

Brochure 2012-10-31

null PDF 636 KB