Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5052B Hardware, Software & Firmware Upgrades

1. Firmware Updates

The firmware updates can be downloaded from the url below. The following url also contains the installation, and firmware update history.

2. Hardware Upgrades

E5052B SSA Signal Source Analyzer Digital H/W Module, OS upgrade option
Product Serial-Prefix (From) Product Serial-Prefix (To) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
MY471 to MY473, SG471 to SG473 MY474 to MY476, SG474 to SG476 E5052BU-0401
 
 Digital H/W Module upgrade (From Win-XP to Win-7) Hardware Upgrade No Customer Not-Installable Hardware  n/a n/a Yes Keysight Technologies Service Center - 4.0 hrs n/a

MY471 to MY473, SG471 to SG473

MY477,

SG477

E5052BU-0411 Digital H/W Module upgrade (From Win-XP to Win-10) Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 4.0 hrs n/a
MY474 to MY476, SG474 to SG476

MY477,

SG477

E5052BU-0421 Digital H/W Module upgrade (From Win-7 to Win-10) Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 4.0 hrs n/a

1  Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available. 

 

About E5052B Windows XP

  • The serial number prefix of E5052B with Windows XP are MY471 to MY473, SG471 to SG473.
     

About E5052B Windows 7

 

About E5052B Windows 10

  • The serial number prefix of E5052B with Windows 10 are MY477 or above, and SG477 or above.
E5052B SSA Signal Source Analyzer Hardware Upgrades
Product
Serial-Prefix (For)
Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
MY471,
SG471
 

E5052BU-018(Discontinued on 1-Oct-2011)

Option#1. Convert to Windows 7. Order
E5052BU-040 & E5052BU-058.

Option#2. Convert to Windows 10. Order
(E5052BU-041 or E5052BU-042)*1 & E5052BU-068.

Spare storage - Hard disk drive kit

Internal Hardware Upgrade No Customer Installable Hardware n/a S/N
MY472/SG472 and above
None Customer - 0.5 hrs E5052-90222
MY472 to MY473,
SG472 to SG473
 

E5052BU-028(Discontinued on 1-Nov-2016)

Option#1. Convert to Windows 7. Order
E5052BU-040 & E5052BU-058.

Option#2. Convert to Windows 10. Order
(E5052BU-041 or E5052BU-042)*1 & E5052BU-068.

 

Spare storage - Hard disk drive kit

Internal Hardware Upgrade

No Customer Installable Hardware A.03.30

S/N
MY471/SG471 or
MY474/SG474 and above

None Customer - 0.5 hrs E5052-90223
MY474 to MY476,
SG474 to SG476
 
E5052BU-058 Spare storage - Solid State drive kit Internal Hardware Upgrade No Customer Installable Hardware B.04.00 S/N
MY473/SG473 and below
None Customer - 0.5 hrs E5052-90223
MY477 and above, SG477 and above E5052BU-068 Spare storage - Solid State drive kit Internal Hardware Upgrade No Customer Installable Hardware B.06.09 S/N
MY476/SG476 and below
None Customer - 0.5 hrs E5052-90223

*1 Refer to Table 2- Hardware upgrades in identifying the correct upgrade kit.

3. Software Upgrades

E5052B SSA Signal Source Analyzer Hardware Upgrades
Product option (For) Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5052B-011 E5052BU-012 Add the functions which are deleted with option - 011 Software Upgrade No Customer Not-Installable n/a n/a Yes Keysight Technologies Service Center - 2.0 hours n/a