Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Advanced Communication Model Set

The model components in Advanced Communications Model Set in Advanced Design System (ADS) represent a class of models that can help designers create any 802.xx compliant signals. Furthermore, emerging technologies that may be proprietary in nature can benefit from flexibility of these models.

A subset of these model components enhances ADS capability to simulate orthogonal frequency-division multiplexing (OFDM) base systems, such as WiFi (WLAN), UWB (WPAN) and WiMAX (WMAN). Virtual prototyping and system test solution are available when used in conjunction with the Keysight ESG/PSG signal generators and 89600 vector signal analyzer. Documented example designs are available to help use the tool in simulation and measurement.

Product Highlights

  • Flexible models that can help designers create 802.xx-compliant signals
  • Simulation of OFDM base systems, such as WiFi (WLAN), UWB (WPAN) and WiMAX (WMAN)
  • Virtual prototyping and system test solutions with Keysight ESG/PSG signal generators and the Keysight 89600 vector signal analyzer

Models include:

  • Generic OFDM models for forming OFDM symbols, load IFFT Buffer and add Guard Intervals based on IEEE 802 Standards
  • Modulation/Demodulation up to 256 QAM
  • Channel Coding for Convolutional encoding and Viterbi decoding
  • CRC code/CRC decode
  • Interleave/Deinterleave for IEEE 802 Std
  • RMSE for EVM calculation

The Advanced Communications Model Set is integrated into the Ptolemy Element.

WiMAX, Mobile WiMAX, and WiMAX Forum are trademarks of the WiMAX Forum.