Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PowerSuite Power Measurements

PowerSuite one-touch power measurements make broadband signal measurements simple and intuitive through unique signal/spectrum analyzer measurement capability. PowerSuite offers a comprehensive suite of flexible, one-touch RF and microwave power measurements for various wireless formats covering 2G/3G/4G cellular, wireless connectivity, and more. The format-based setups include LTE, W-CDMA, GSM/EDGE, cdma2000, IS-95, Bluetooth, WLAN (802.11a/b/g/n/ac) and more.

The table below shows which PowerSuite measurements are available for Keysight signal/spectrum analyzers. PowerSuite is included as a standard feature on our instruments at no additional cost. It's just one of the ways we're making signal analysis as easy as “ready, set, measure.” For more information, check out the video playlist and the applications notes linked below.
 

Measurements UXA PXA MXA EXA CXA MXE N9322C N9320B HSA CXA-m
Channel power   •   •   •  •  •   •     •     •  •    •
Occupied bandwidth   •   •   •  •  •   •     •     •  •    •
Multicarrier, multi-offset adjacent channel power (ACP)   •   •   •  •  •   •     •     •  •    •
CCDF   •   •   •  •  •   •             •
Harmonic distortion   •   •   •  •  •   •             •
Burst power   •   •   •  •  •   •            •
Third order intercept (TOI)   •   •   •  •  •   •       •      •
Spurious emissions   •   •   •  •  •   •            •
Spectrum emission mask   •   •   •  •  •   •        •  •    •

Documents & Downloads

Making Fast and Accurate Power Measurements with Absolute Confidence - Application Brief 
Learn how to quickly and accurately measure the power of digitally modulated signals so you can maximize the capacity of your system and improve the quality of communication.

Application Note 2018-04-10

null PDF 3.03 MB
Characterizing the Power in Complex Wireless Signals - Application Brief 
Today’s digitally modulated signals contain multiple carriers, making power measurements very complex, technology-dependent, and time-consuming. See how to simplify your power measurements.

Application Note 2018-04-10

null PDF 1.76 MB
Making RF Power Measurements as Easy as "Ready. Set. Measure." 
Learn more about each of the RF power measurements in this YouTube video series.

Demo 2018-04-16