Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Emerging Technologies and Applications

Along with the introduction of the most accurate oscilloscope in the world, Keysight is including the following new test solutions specific to high bandwidth applications and tests.

Keysight not only builds the software for these tests – we also help create the standards themselves by sitting on boards with the governing bodies that define test requirements for interoperability on emerging buses, protocols, computer communication and display standards. Keysight’s new Infiniium V-Series oscilloscopes combined with the applications below give you your best measurement accuracy.

Application Description Application image
USB 3.1

The U7243B USB 3.1 compliance test software for Infiniium oscilloscopes provides you with a fast and accurate way to validate and debug your USB 3.1 silicon, host, hub, or device. The U7243B software provides industry-leading automated test support for USB 3.1 products and displays the test results in a comprehensive test report. In addition to the measurement data, the test report provides margin analysis that gives details on how close your device performance is to the specification requirements.

 USB 3.1
PCI Express 3.0 (Gen 3)

The PCI Express electrical performance validation and compliance software gives you a fast and easy way to verify and debug your PCI Express designs. The PCI Express electrical test software includes a test for verifying that your transmitter is compliant with the PCI Express 3.0 BASE specification at 8 GT/s and includes new uncorrelated jitter tests; it calculates de-emphasis and preshoot values for specified de-emphasis presets and updated reference clock tests.

The PCI Express electrical test software also utilizes the Q-domain + Dual Dirac method for jitter separation described in the PCI Express 2.0 Card Electromechanical specification. This ensures that your Gen2 measurements will have absolute consistency with measurements made using the PCI-SIG’s standalone SigTest software. In addition, for Gen1 measurements, the software optionally utilizes the clock recovery method used in the official PCI-SIG Signal Quality Test Methodology ("SigTest") application, ensuring that your test results are consistent with results from the SigTest application.

 PCI Express 3.0 (Gen 3)
LPDDR4 Use the DDR4 and LPDDR4 application to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compares the results with the specification test limit but also includes margin analysis, which indicates how closely the device passes or fails each test. The complex analysis of the DDR4 signals is taken care of by the application, saving the user the time and effort it would take to do measurements manually.
 
 LPDDR4
HDMI 2.0

The N5399C HDMI 2.0 electrical performance validation and compliance software gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs for set-top boxes, Digital Video Recorders, DVD players, and motherboard systems. The HDMI 2.0 electrical test software lets you automatically execute HDMI electrical checklist tests and displays the results in a comprehensive report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

A test point adapter such as the Keysight N1080B is required. Third-party test point adapter (TPA) vendors are acceptable and may be preferred for specific high bandwidth needs. Test point adapters provide access to the compliance points for the electrical measurements required for the transmitter compliance testing.

 HDMI 2.0
DisplayPort 1.2 The Keysight U7232B DisplayPort compliance and validation test software sets the benchmark for ease-of-use and offers complete testing without compromise. The software guides the user sequentially through the tasks ensuring minimal setup error, executes the tests specified by the DisplayPort CTS 1.2 and conveys the test information through a convenient software-generated report. Now included in the test suite are tests for inrush current and AUX channel PHY layer testing. To make the test signal connection for standard DisplayPort connectors, the Keysight W2641B DisplayPort test point access adaptor completes the DisplayPort source solution.  DisplayPort 1.2

Ethernet 100G

The N8830A 100GBASE-CR4 Ethernet compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 100 Gb/s copper Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The N8830A 100GBASE-CR4 Ethernet compliance software performs a wide range of electrical tests to meet the IEEE P802.3bj Clause 92 electrical specifications.
 

 Ethernet 100G
MIPI M-PHY Keysight’s U7249C MIPI M-PHY compliance test software for Infiniium Series oscilloscopes gives you a fast and easy way to validate and debug your embedded M-PHY data links. The M-PHY compliance test software allows you to automatically execute M-PHY electrical conformance checklist tests for DigRF v4, UniPro, LLI, UFS, CSI-3, SSIC, and M-PCIe architectures. It displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passes or fails each test.  MIPI M-PHY
SAS 12G Keysight's N5412C Serial Attached SCSI − 3 (SAS-3) compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SAS 1.5, 3.0, 6.0 and 12.0 Gbps silicon, host bus adapter, initiator, high-density disk drive or enclosure backplane. The SAS electrical test software allows you to automatically execute electrical checklist tests at SAS interface points and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The software also supports tests that require the SAS3_EYEOPENING and WDP tests.  SAS 12G
SATA 6G

The N5411B SATA compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SATA 1.5 Gb/s (Gen 1), 3.0 Gb/s (Gen 2) and 6.0 Gb/s (Gen 3) silicon, host bus adapter, port multiplier, high-density disk drive, solid-state disk drive or optical disk drive. The N5411B software provides automated compliance test support for the i (internal), m (eSATA) and u (direct connect) interface points and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The 81134A pattern generator or N4903B J-BERT with Option 002 can be configured and used for automated SATA transmitter signal quality and out-of-band (OOB) signal testing. EZJIT Plus jitter analysis software and high-speed serial data analysis software will be required to enable N5411B SATA 6 Gb/s compliance software on the oscilloscope.

 SATA 6G