Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9320B Spectrum Analyzer Upgrades

Most of the N9320B Spectrum Analyzer options are available for post-sale retrofit.

Measurement Personalities are application specific and may require additional hardware or accessories.

Basic hardware upgrades kits contain installation instructions and the desired assembly. Other hardware upgrades require the instrument to be taken apart for the upgrade to be added to the instrument. Adjustments or performance verifications are then required to ensure the instrument meets the published specifications. The instrument may need to be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before bringing the instrument and upgrade kit to a Keysight Service Center to get installed.

The table below provides the necessary Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. Performing the tests listed in the installation note guarantees the newly installed option is functioning, but a full instrument calibration is the only way to guarantee specifications are being met.

Some upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the N9320B Firmware Upgrade Center.

Some upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site.

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Installation Time
1CM Rackmount Kit N9320BK-1CM No None Hardware None

No

None None Customer - 0.5 Hrs
1HB Handle & Bumer
 
Not Upgradeable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
1TC Hard Transit Case N9320BK-1TC No None Hardware None No None None Not applicable
AB2 Simplified Chinese Printed User's Guide N9320BK-AB2 No None User's Guide None No None None Not applicable
ABA English Printed User's Guide N9320BK-ABA No None User's Guide None No None  None Not applicable
ABJ Japanese Printed User's Guide N9320BK-ABJ No None User's Guide None No None None Not applicable
AMA AM / FM Demodulation Analysis N9320BK-AMA Yes None License key None No For newly purchased options, firmware revision >B.03.25 None Customer - 0.5 Hrs
DMA ASK/FSK Demodulation Analysis N9320BK-DMA Yes None License key ≥0B.02.03 No For newly purchased options, firmware revision >B.03.25 None Customer - 0.5 Hrs
EMF EMC Filter N9320BK-EMF Yes None License key ≥B.02.03 No For newly purchased options, firmware revision >B.03.25 None Customer - 0.5 Hrs
G01 GPIB Interface N9320BK-G01 No Available Hardware, License key ≥0B.02.03 No

Serial Number ≥ CN03223630 

For newly purchased options, firmware revision >B.03.25

None Customer - 0.5 Hrs
PA3 Preamplifier, 3 GHz N9320BK-PA3 Yes None License key None No For newly purchased options, firmware revision >B.03.25 None Customer - 1.0 Hrs
R2C Revision to Current Core Instrument Firmware Enhancements N9320BK-R2C Yes None License Key >B.03.25 No None None Customer - 0.5 Hrs
TG3 Tracking Generator, 3 GHz N9320BK-TG3 No Available Hardware, License key None No For newly purchased options, firmware revision >B.03.25 None Service Center - 1.0 Hrs
C20 Customized save-last utility N9320BK-C20 Yes None License Key >B.03.25 No For newly purchased options, firmware revision >B.03.25 None Customer - 0.5 Hrs
C30 Customized power on utility N9320BK-C30 No Available Hardware, License key None No None None Service Center - 1.0 Hrs
TR1 RF Training Kit N9320BK-TR1 No None Hardware None No None None Customer - 0.0 Hrs

Documents & Downloads

How do I upgrade my Spectrum / Signal Analyzer? 
Information to perform a spectrum analyzer upgrade or signal analyzer upgrade.

FAQ 2019-04-30