Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight 5DX 8.50 Software Release

Note: This software release is NOT available for download on the web.
Software kits containing the above release will be shipped to customers who are still covered under the warranty period, or are on Software Update Subscription contract.

Keysight Medalist 5DX Automated X-Ray Inspection System 8.50 Software Release

Software Release Date: August 2008

5DX System Requirements: Series 3 & Series 5000

Controller Requirements: IPC 1GHz or greater

Operating System: Windows XP® Professional Service Pack 2

Software Requirements: None

Installation Requirements:

  • 384MB of RAM or greater & 500MB of free disk space.
  • Administrative Rights log on, with Administrative privileges.

Installation Instructions for the 5DX & TDW:

  1. Perform a full backup of your system to ensure no files are lost.
  2. Insert the CD labeled 5DX & TDW System Software 8.50 (N7210-19533) into the CDROM drive.
  3. Follow the on screen prompts.
  4. If you have previously installed 8.x, skip to step 8.
  5. If you have not installed any 8.x software previously, you will be prompted for a 5DX
    system license file.
  6. Locate the Keysight Software Entitlement Certificate that came with the release. If you
    are unable to find the certificate, please contact Keysight 5DX support desk.
  7. Follow the instructions on the Entitlement certificate to redeem the 5DX system license
    file and then restart the installation of software
  8. 5DX: Once the 5DX reboots, perform an Automatic Startup.
  9. 5DX: It is highly recommended to perform a full confirmation & adjustment (C&A) once
    the 5DX is completed its installation.

More 8.50 information at: www.keysight.com/see/5dx

Note: Windows ® XP is a US registered trademark of Microsoft Corporation.

Documents & Downloads

8.50 Customer Letter 

Misc Item 2008-08-21

null PDF 47 KB
8.50 installation instructions for the 5DX 

Release Notes 2008-08-21

null PDF 300 KB
8.50 software release notes 

Release Notes 2008-08-21

null PDF 124 KB