Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Layout/Physical Design

The layout and schematic are synchronized and the layout changes as the schematic changes.

From the Layout mode, the designer can access Momentum EM simulator to accurately model structures that help producing more accurate designs.

Momentum Physical Verification - Keysight Momentum 3D planar EM simulation offers 64-bit support with advanced meshing and solver technologies that enable simulation even of thick metal layers and curved traces that are difficult to mesh with traditional square "Manhattan" meshing.

For Momentum product information, refer to Momentum

Physical structures such as inductors, MIM capacitors, and traces can be simulated and optimized in both the schematic and the layout environments, and EM simulation results can be used in system-level simulations without the need for translation or file transfers using third-party tools.

Return to MMIC Design

Learn more about Keysight EEsof EDA Software